Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding584-3877: Lights, Auxiliary Connectors, and Coupler Guard Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding584-3877: Lights, Auxiliary Connectors, and Coupler Guard Kit
584-3877: Lights, Auxiliary Connectors, and Coupler Guard Kit

This kit provides guarding for the front work lights, rear work lights, auxiliary hydraulic connections, work tool electrical harness connection and work tool coupler area. Note: If additional debris guarding is required, please refer to the Debris Kit.

Brand: Cat

Product Images
584-3877: Lights, Auxiliary Connectors, and Coupler Guard Kit
584-3877: Lights, Auxiliary Connectors, and Coupler Guard Kit
584-3877: Lights, Auxiliary Connectors, and Coupler Guard Kit

This kit provides guarding for the front work lights, rear work lights, auxiliary hydraulic connections, work tool electrical harness connection and work tool coupler area. Note: If additional debris guarding is required, please refer to the Debris Kit.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

498-4735: 3mm Thickness Lighting Guard Plate
498-4735: 3mm Thickness Lighting Guard PlateQuantity: 1
632-8039: 4mm Thick Harness Cover Plate
632-8039: 4mm Thick Harness Cover PlateQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
650-4508: Quick Coupler Guard Plate
650-4508: Quick Coupler Guard PlateQuantity: 1
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 3
8T-4196: M10-1.5 35mm Hex Head Bolt
8T-4196: M10-1.5 35mm Hex Head BoltQuantity: 11
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 4
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 2
391-5623: 3mm Thick Guard Plate
391-5623: 3mm Thick Guard PlateQuantity: 2
447-6837: Coupler Guard Bracket
447-6837: Coupler Guard BracketQuantity: 2
493-3375: 3mm Thickness Lighting Guard Plate
493-3375: 3mm Thickness Lighting Guard PlateQuantity: 1
133-8715: 10mm Thick Double Flange Grommet
133-8715: 10mm Thick Double Flange GrommetQuantity: 1
650-6391: Coupler Guard Cover
650-6391: Coupler Guard CoverQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 10
462-1633: 8mm Thick Quick Coupler Support Plate
462-1633: 8mm Thick Quick Coupler Support PlateQuantity: 1
5P-8501: PADLOCK
5P-8501: PADLOCKQuantity: 1
342-9920: M8-1.25 x 20mm Hex Flange Head Bolt
342-9920: M8-1.25 x 20mm Hex Flange Head BoltQuantity: 1
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 4
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 6
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 2
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 4
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 584-3877

We are still working on adding a specification for this part.

Compatible Models for part number 584-3877

MULTI TERRAIN LOADER

297D 297D XHP 297D2 297D2 XHP

COMPACT TRACK LOADER

299D3 XE 299D 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced