Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemAftertreatment Systems & ComponentsOther DEF Components585-3957: Diesel Exhaust Fluid Manifold
HomeEngineExhaust SystemAftertreatment Systems & ComponentsOther DEF Components585-3957: Diesel Exhaust Fluid Manifold
585-3957: Diesel Exhaust Fluid Manifold

Cat® Diesel Exhaust Fluid Manifold directs and distributes diesel exhaust fluid to emission system components, supporting efficient exhaust treatment

Brand: Cat

Product Images
585-3957: Diesel Exhaust Fluid Manifold
585-3957: Diesel Exhaust Fluid Manifold
585-3957: Diesel Exhaust Fluid Manifold
585-3957: Diesel Exhaust Fluid Manifold
585-3957: Diesel Exhaust Fluid Manifold

Cat® Diesel Exhaust Fluid Manifold directs and distributes diesel exhaust fluid to emission system components, supporting efficient exhaust treatment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 585-3957

Description:
Diesel Exhaust Fluid (DEF) manifolds such as part # 585-3957 are used as part of the aftertreatment system of diesel engines to improve emissions by controlling DEF temperature and monitoring fluid levels.

Attributes:
• Diesel Exhaust Fluid (DEF) manifold with pigtail connector
• With 100 micron nylon mesh filter and felt (sock) filter element
• Mounting Orientation: Vertical, Top Mounted
• 3 pin AMPSEAL 16 connector
• Wire Length: 213 mm (8.4 in)
• Operating Temperature Range: -40°C to 85°C
• Manifold Length: 854 mm (33.6 in)
• Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 585-3957

Units of Measure

USMetric
Material: Stainless Steel,Nylon, 6, 6/12, 6/6 Plastic
Connector Type: 3 pin Ampseal 16
Wire Length (mm): 213.0
Overall Length (mm): 1,622.0
Wire Length (in): 8.4
Overall Length (in): 63.9
View More
Compatible Models for part number 585-3957

ENGINE

3516E

TRUCK

797F 793F

OFF HIGHWAY TRUCK

789G 794 AC 796 AC 793F 789 798

WHEEL LOADER

995 994K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced