Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsGuarding587-0678: Turbocharger Guard Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding587-0678: Turbocharger Guard Kit
587-0678: Turbocharger Guard Kit

This kit contains perforated steel guards that are designed to cover the exhaust manifold and turbocharger to assist in deterring the collection of material on these components.

Brand: Cat

Product Images
587-0678: Turbocharger Guard Kit
587-0678: Turbocharger Guard Kit

This kit contains perforated steel guards that are designed to cover the exhaust manifold and turbocharger to assist in deterring the collection of material on these components.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

575-2483: 5mm Thick Engine Debris Guard Bracket
575-2483: 5mm Thick Engine Debris Guard BracketQuantity: 1
575-2484: Turbocharger Guard
575-2484: Turbocharger GuardQuantity: 1
113-8694: M6-1 x 20mm Hex Flange Head Bolt
113-8694: M6-1 x 20mm Hex Flange Head BoltQuantity: 2
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 2
342-9921: M8-1.25 x 50mm Hex Flange Head Bolt
342-9921: M8-1.25 x 50mm Hex Flange Head BoltQuantity: 1
342-9922: M8-1.25 x 25mm Hex Flange Head Bolt
342-9922: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 1
174-9194: M8-1.25 x 16mm Hex Flange Head Bolt
174-9194: M8-1.25 x 16mm Hex Flange Head BoltQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 3
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Description for part number 587-0678

This kit contains perforated steel guards that are designed to cover the exhaust manifold and turbocharger to assist in deterring the collection of material on these components. The Turbo Guard kit is required in applications where airborne debris is present and should be used in conjunction with the Debris Barrier Kit.

View More
Specifications for part number 587-0678

We are still working on adding a specification for this part.

Compatible Models for part number 587-0678

MULTI TERRAIN LOADER

297D 297D XHP 297D2 297D2 XHP

COMPACT TRACK LOADER

299D3 XE 299D 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced