Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies588-1114: Permanent Coupling
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies588-1114: Permanent Coupling
588-1114: Permanent Coupling

Cat® XN Spiral Permanent Coupling CAT FLANGE – 45 Degree

Brand: Cat

Product Images
588-1114: Permanent Coupling
588-1114: Permanent Coupling
588-1114: Permanent Coupling
588-1114: Permanent Coupling
588-1114: Permanent Coupling

Cat® XN Spiral Permanent Coupling CAT FLANGE – 45 Degree

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 588-1114

Cat Spiral permanent couplings exceed SAE/ISO requirements for the best in reliable hose and coupling performance

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 588-1114

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Alloy Zinc
Coating: Zinc Plated
Shape: 45 Deg
Connector Type: -24 CAT FLANGE
Drop Length (mm): 55.0
Drop Length (in): 2.17
Length (mm): 213.0
Length (in): 8.39
Cut-Off Factor (mm): 129.0
Cut-Off Factor (in): 5.08
Recommended Hose Size (mm): 38.1
Recommended Hose Size (in): 1.5
Compatible With: SAE 100R13, SAE 100R15
Seal Type: Nbr 1p-3705, Fkm 235-2474
Description: Permanent Coupling 24XN6
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 588-1114

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced