Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersInsulation Groups & Assemblies588-6210: Sound Suppression Panel
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersInsulation Groups & Assemblies588-6210: Sound Suppression Panel
588-6210: Sound Suppression Panel

Cat® Sound Suppression Panel for C15 Engines, L X W X H: 1075 X 600 X 26mm

Brand: Cat

Product Images
588-6210: Sound Suppression Panel
588-6210: Sound Suppression Panel
588-6210: Sound Suppression Panel
588-6210: Sound Suppression Panel
588-6210: Sound Suppression Panel

Cat® Sound Suppression Panel for C15 Engines, L X W X H: 1075 X 600 X 26mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 588-6210

Description:
Cat sound suppression components, such as 588-67210, are integrated into the design of Cat equipment to block and absorb noise. Engine suppression panels provide vibration isolation, thermal insulation, and sound absorption from the engine cylinder block.

Attributes:
• Left-hand molded sound suppression panel
• Mounts with 3/8 inch hardware
• Length: 1075mm (42.3 in)
• Width: 600mm (23.6 in)
• Height: 26mm (1.0 in)

Application:
Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

View More
Specifications for part number 588-6210

Units of Measure

USMetric
Height (in): 1.0
Height (mm): 26.0
Length (in): 42.3
Length (mm): 1,075.0
Width (in): 23.6
Width (mm): 600.0
View More
Compatible Models for part number 588-6210

TRUCK ENGINE

C-15

WHEEL TRACTOR

633E II 623G 631E 631G 637G 657E 637E 657G 621G

SOIL COMPACTOR

825 825G II 825H 825K

EJECTOR TRUCK

740 740B

WHEEL DOZER

834 834H 834K 824G II 824 824H 824G 824K

LANDFILL COMPACTOR

836H 836K 826G 826H 826K 836 826 826G II

MOTOR GRADER

24M

WHEEL LOADER

988H 988K 980H 980G 988 XE 988

TRACK-TYPE TRACTOR

D8 D8T D8R D9T

ARTICULATED TRUCK

740B 740 735B 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

INDUSTRIAL ENGINE

C15

TRUCK

772 770

WHEEL SCRAPER

631G 657G 637G

EXCAVATOR

395 390F L 374 3101

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced