Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home589-8426: CW-05 Manual 3-4 Ton Mini Excavators
Home589-8426: CW-05 Manual 3-4 Ton Mini Excavators
589-8426: CW-05 Manual 3-4 Ton Mini Excavators

Quick couplers make work tool attachment changes simple and increase the utilization of an excavator.

Brand: Cat

Product Images
589-8426: CW-05 Manual 3-4 Ton Mini Excavators
589-8426: CW-05 Manual 3-4 Ton Mini Excavators
589-8426: CW-05 Manual 3-4 Ton Mini Excavators
589-8426: CW-05 Manual 3-4 Ton Mini Excavators
589-8426: CW-05 Manual 3-4 Ton Mini Excavators

Quick couplers make work tool attachment changes simple and increase the utilization of an excavator.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 589-8426

Units of Measure

USMetric
Overall Length (mm): 671.0
Overall Length (in): 26.42
Overall Height (mm): 373.0
Overall Height (in): 14.69
Overall Width (mm): 261.5
Overall Width (in): 10.3
Material: Steel,Carbon Steel
Weight (kg): 29.43
Weight (lb): 64.88
View More
Compatible Models for part number 589-8426

MINI HYD EXCAVATOR

303E CR 304E2 303.5E2 304.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced