Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins589-8452: 25mm Outer Diameter Stick Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins589-8452: 25mm Outer Diameter Stick Pin
589-8452: 25mm Outer Diameter Stick Pin

Cat® Linkage Straight Pin, Coupler/Bucket Linkage, Mini Hydraulic Excavator, Diameter: 25 mm, Length: 152 mm

Brand: Cat

Product Images
589-8452: 25mm Outer Diameter Stick Pin
589-8452: 25mm Outer Diameter Stick Pin
589-8452: 25mm Outer Diameter Stick Pin
589-8452: 25mm Outer Diameter Stick Pin
589-8452: 25mm Outer Diameter Stick Pin

Cat® Linkage Straight Pin, Coupler/Bucket Linkage, Mini Hydraulic Excavator, Diameter: 25 mm, Length: 152 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 589-8452

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

View More
Specifications for part number 589-8452

Units of Measure

USMetric
Outer Diameter (mm): 25.0
Pin Type: Straight
Material: Carbon Steel,Steel,Alloy Zinc
Outer Diameter (in): 0.98
Plating: Zinc
Width (mm): 152.0
Pin Diameter (mm): 25.0
Width (in): 5.98
Length (mm): 152.0
Removal Aid / Feature: No Puller Hole
Hole Size (mm): 10
Coating: Zinc
Pin Diameter (in): 1.0
Length (in): 6.0
Weight (kg): 8.03
Hole Size (in): 0.4
Weight (lb): 17.71
Diameter (in): 0.984
Diameter (mm): 25.0
Hole Diameter (mm): 10
Puller Thread: No
Effective Length (mm): 142.5
Effective Length (in): 5.61
Internal Grease Passage Hole: No
View More
Compatible Models for part number 589-8452

MINI HYD EXCAVATOR

300.9D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced