Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates592-7392: Feeder Floor Wear Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates592-7392: Feeder Floor Wear Plate
592-7392: Feeder Floor Wear Plate

Cat® Rear Feeder Floor Wear Plate for the Asphalt Paver Drag Conveyor, Dimensions: 2117 X 683 X 30 mm

Brand: Cat

Product Images
592-7392: Feeder Floor Wear Plate
592-7392: Feeder Floor Wear Plate
592-7392: Feeder Floor Wear Plate
592-7392: Feeder Floor Wear Plate
592-7392: Feeder Floor Wear Plate

Cat® Rear Feeder Floor Wear Plate for the Asphalt Paver Drag Conveyor, Dimensions: 2117 X 683 X 30 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 592-7392

Units of Measure

USMetric
Material: Steel,Abrasion Resistant Steel
Standard Color: Cat Yellow
Length (mm): 2,117.0
Width (mm): 683.0
Height (mm): 30.0
Material Thickness (mm): 10.0
Hole Size (mm): 13 (2X)
Length (in): 83.35
Width (in): 26.9
Height (in): 1.2
Material Thickness (in): 0.4
Hole Size (in): 0.5 (2X)
View More
Compatible Models for part number 592-7392

ASPHALT PAVER

AP-1055F AP1000 AP-1000F AP1055

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced