Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations593-6100: T4 3512E WS DIESEL TO DGB CONVERSION
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations593-6100: T4 3512E WS DIESEL TO DGB CONVERSION
593-6100: T4 3512E WS DIESEL TO DGB CONVERSION

Upgrade - 85% gas substitution with a wide range of gas quality offer lower operating cost, improved performance and lower emissions. See TEJB9848 and M0116455 at publications.cat.com

Brand: Cat

fallback-image
593-6100: T4 3512E WS DIESEL TO DGB CONVERSION

Upgrade - 85% gas substitution with a wide range of gas quality offer lower operating cost, improved performance and lower emissions. See TEJB9848 and M0116455 at publications.cat.com

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

1W-4099: 8.64mm Thick Retainer Ring
1W-4099: 8.64mm Thick Retainer RingQuantity: 3
1D-4602: 5/8''-11 x 9 1/2'' Hex Head Bolt
1D-4602: 5/8''-11 x 9 1/2'' Hex Head BoltQuantity: 3
1P-2841: 17.5mm Thick Steel Spacer
1P-2841: 17.5mm Thick Steel SpacerQuantity: 2
345-0878: Exhaust Bellows Assembly
345-0878: Exhaust Bellows AssemblyQuantity: 1
3E-7424: Constant Tension Clamp
3E-7424: Constant Tension ClampQuantity: 8
319-6698: M12-1.75 x 110mm Hex Head Bolt
319-6698: M12-1.75 x 110mm Hex Head BoltQuantity: 2
189-3620: 134.6mm Inner Diameter V-Band Clamp
189-3620: 134.6mm Inner Diameter V-Band ClampQuantity: 4
437-7470: 3/8''-16 x 5'' Hex Head Bolt
437-7470: 3/8''-16 x 5'' Hex Head BoltQuantity: 2
431-9373: Fuel Lines Support Clamp
431-9373: Fuel Lines Support ClampQuantity: 28
474-9917: 122mm Inner Diameter Exhaust Manifold Bellows Assembly
474-9917: 122mm Inner Diameter Exhaust Manifold Bellows AssemblyQuantity: 2
552-3893: 127mm Inner Diameter Exhaust Pipe Support
552-3893: 127mm Inner Diameter Exhaust Pipe SupportQuantity: 1
0S-1569: 5/8-11" Threaded External Hexagonal Steel Bolt
0S-1569: 5/8-11" Threaded External Hexagonal Steel BoltQuantity: 8
443-5940: 91.6mm Inner Diameter Exhaust Bellows Assembly
443-5940: 91.6mm Inner Diameter Exhaust Bellows AssemblyQuantity: 3
453-3607: Exhaust Gasket
453-3607: Exhaust GasketQuantity: 1
452-8452: Tube Band Clamp
452-8452: Tube Band ClampQuantity: 1
428-9130: 118.50mm Maximum Inner Diameter Gasket
428-9130: 118.50mm Maximum Inner Diameter GasketQuantity: 18
6B-2882: 7.924mm Thick Spacer
6B-2882: 7.924mm Thick SpacerQuantity: 2
5P-8291: 3/4''-16 x 2'' 12-Point Head Bolt
5P-8291: 3/4''-16 x 2'' 12-Point Head BoltQuantity: 4
8B-7979: 1/2''-13 x 2 1/2'' Hex Head Bolt
8B-7979: 1/2''-13 x 2 1/2'' Hex Head BoltQuantity: 8
8N-3639: Tube Brace Retainer
8N-3639: Tube Brace RetainerQuantity: 2
127-2176: 1.6mm Carrier Thick Integral Seal Gasket
127-2176: 1.6mm Carrier Thick Integral Seal GasketQuantity: 12
128-8678: 11mm Inside Diameter Spacer
128-8678: 11mm Inside Diameter SpacerQuantity: 1
0S-1585: 1/2''-13 x 1 1/2'' Hex Head Bolt
0S-1585: 1/2''-13 x 1 1/2'' Hex Head BoltQuantity: 2
0S-1595: 1/2''-13 x 1 1/4'' Hex Head Bolt
0S-1595: 1/2''-13 x 1 1/4'' Hex Head BoltQuantity: 2
165-3934: 3/8''-16 x 2 3/4'' Hex Head Bolt
165-3934: 3/8''-16 x 2 3/4'' Hex Head BoltQuantity: 7
1F-1609: 40mm Thick Steel Spacer
1F-1609: 40mm Thick Steel SpacerQuantity: 1
1B-3573: 1/2''-13 x 8 1/2'' Hex Head Bolt
1B-3573: 1/2''-13 x 8 1/2'' Hex Head BoltQuantity: 3
249-2943: 3/8"-16 27mm Stud Bolt
249-2943: 3/8"-16 27mm Stud BoltQuantity: 1
165-3930: 3/8''-16 x 1 5/8'' Hex Head Bolt
165-3930: 3/8''-16 x 1 5/8'' Hex Head BoltQuantity: 104
165-3933: 3/8''-16 x 2 1/4'' Hex Head Bolt
165-3933: 3/8''-16 x 2 1/4'' Hex Head BoltQuantity: 16
165-3932: 3/8''-16 x 2'' Hex Head Bolt
165-3932: 3/8''-16 x 2'' Hex Head BoltQuantity: 14
228-7088: 1.78 x 7.67mm 90A FKM O-Ring
228-7088: 1.78 x 7.67mm 90A FKM O-RingQuantity: 1
Showing 1 to 32 of 190Load More
DescriptionSpecificationsCompatible Models
Description for part number 593-6100

0

View More
Specifications for part number 593-6100

We are still working on adding a specification for this part.

Compatible Models for part number 593-6100

PETROLEUM ENGINE

3512E 2016

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced