Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress594-3622: CAT Trademark Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress594-3622: CAT Trademark Film
594-3622: CAT Trademark Film

Cat® Trademark Film

Brand: Cat

Product Images
594-3622: CAT Trademark Film
594-3622: CAT Trademark Film
594-3622: CAT Trademark Film
594-3622: CAT Trademark Film
594-3622: CAT Trademark Film

Cat® Trademark Film

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 594-3622

Units of Measure

USMetric
Type: Trademark Film
Length (mm): 328.0
Width (mm): 200.0
Length (in): 12.91
Width (in): 7.87
Material: PVC Plastic
View More
Compatible Models for part number 594-3622

WHEELED EXCAVATOR

M322F M314F M320F M316F MH3026

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced