Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links596-0107: Track Link
HomeUndercarriageTrack ComponentsTrack Links596-0107: Track Link
596-0107: Track Link

Cat® Track Link 260.35mm Track Pitch, PPR2

Brand: Cat

Product Images
596-0107: Track Link
596-0107: Track Link
596-0107: Track Link
596-0107: Track Link
596-0107: Track Link

Cat® Track Link 260.35mm Track Pitch, PPR2

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 596-0107

Units of Measure

USMetric
Track Pitch (mm): 260.35
Bolt Size (mm): M30
Track Pitch (in): 10.25
Bore To Rail (in): 3.248
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 51.5
Track Link Crown Height (mm): 0
Pin Retention System: Ppr2
UC System: HD
Overall Height (mm): 155.6
Eyebrow Thickness (in): 0
Steel Spec: 1E1201
Pin End Strap Thickness (in): 2.028
Bushing End Strap Thickness (in): 1.614
Eyebrow Thickness (mm): 0
Bushing End Strap Thickness (mm): 41
Bolt Hole Diameter (in): 1.22
Track Pin Bore Diameter (in): 2.24
Bolt Hole Diameter (mm): 31
Rail To Pin Boss OD (mm): 42
Track Pin Bore Diameter (mm): 56.9
Rail To Pin Boss OD (in): 1.654
Bushing Bore Diameter (mm): 85.27
Overall Height (in): 6.126
Wear Sensor: No
Master Bolt Thread: M30
Bore To Rail (mm): 82.5
Bushing Bore Diameter (in): 3.357
View More
Compatible Models for part number 596-0107

ROTARY/TRACK DRILLS

MD6640

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced