Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility599-4162: LED Side Lights Kit
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility599-4162: LED Side Lights Kit
599-4162: LED Side Lights Kit

This kit provides two LED lights (2200 lumens each) which can be mounted to the side of the cab. The lights are adjustable in order to provide the ideal light coverage for the areas alongside of the machine.

Brand: Cat

Product Images
599-4162: LED Side Lights Kit
599-4162: LED Side Lights Kit
599-4162: LED Side Lights Kit
599-4162: LED Side Lights Kit
599-4162: LED Side Lights Kit

This kit provides two LED lights (2200 lumens each) which can be mounted to the side of the cab. The lights are adjustable in order to provide the ideal light coverage for the areas alongside of the machine.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3E-4096: 25.4mm Long Battery Support Cap
3E-4096: 25.4mm Long Battery Support CapQuantity: 4
514-1938: 39.4mm Length Flood Lamp Bead
514-1938: 39.4mm Length Flood Lamp BeadQuantity: 2
620-0984: Flood Light Mounting Bracket
620-0984: Flood Light Mounting BracketQuantity: 1
596-7364: 25 Watt Flood Light Bar
596-7364: 25 Watt Flood Light BarQuantity: 2
345-6073: 3mm Thick Two Bolt Mounting Clamp Plate
345-6073: 3mm Thick Two Bolt Mounting Clamp PlateQuantity: 2
599-4165: Flood Light Mounting Bracket
599-4165: Flood Light Mounting BracketQuantity: 2
599-4166: Flood Light Mounting Bracket
599-4166: Flood Light Mounting BracketQuantity: 2
620-0990: 2mm Thick Flood Lamp Mounting Bracket
620-0990: 2mm Thick Flood Lamp Mounting BracketQuantity: 1
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular Screw
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular ScrewQuantity: 4
208-8469: M6 x 1mm Hex Lock Nut
208-8469: M6 x 1mm Hex Lock NutQuantity: 8
281-3974: M6 Stud Bumper
281-3974: M6 Stud BumperQuantity: 4
452-6687: Lighting Wiring Harness
452-6687: Lighting Wiring HarnessQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 2
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Description for part number 599-4162

This kit (5994162) contains the parts required to install side light on certain compact track loaders, multi terrain loaders, and skid steer loaders. Our kits are designed for convenience prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 599-4162

Units of Measure

USMetric
Weight (kg): 3.14
Weight (lb): 6.93
View More
Compatible Models for part number 599-4162

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289D3 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 226D3 226D 246D 236D 262D3 232D3 236D3 242D 232D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced