Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5A-3603: SEAL
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5A-3603: SEAL
5A-3603: SEAL

O-ring

Brand: Cat

Product Images
5A-3603: SEAL
5A-3603: SEAL
Contact your dealer for replacement options.

O-ring

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5A-3603

Units of Measure

USMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 84.4
Inside Diameter (in): 3.323
SAE AS568 Dash Size: 0
Outside Diameter (in): 90.6
Outside Diameter (mm): 3.57
Material: Rubber
View More
Compatible Models for part number 5A-3603

TRACK-TYPE TRACTOR

D7G D6C D6D D5 D4D D4E D5B

TRACK LOADER

951C 951B 955K 955L 977L 941 963 953 973

WHEEL LOADER

920 966D 966C 966E 950B 950E 980C 950 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced