Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5B-9079: 3/8''-24 Hex Jam Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5B-9079: 3/8''-24 Hex Jam Nut
5B-9079: 3/8''-24 Hex Jam Nut

Cat® 3/8" Steel Hexagonal Jam Nut

Brand: Cat

Product Images
5B-9079: 3/8''-24 Hex Jam Nut
5B-9079: 3/8''-24 Hex Jam Nut
5B-9079: 3/8''-24 Hex Jam Nut
5B-9079: 3/8''-24 Hex Jam Nut
5B-9079: 3/8''-24 Hex Jam Nut

Cat® 3/8" Steel Hexagonal Jam Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5B-9079

Units of Measure

USMetric
Material: STEEL,Alloy Zinc,Carbon Steel
Thickness (mm): 5.56
Thickness (in): 0.219
Height (in): 0.22
Nut Type: Hex
Drive (in): 0.563
Thread Size (in - TPI) (in): 3/8-24
Material Description: 20+% stronger than SAE J995 Grade 8
Coating: Zinc
Hand of Thread: RH
Thread Size (in): 0.015
Thread Size (mm): 0.375
Class or Grade: Cat/sae J995 Grade 8+ (170 Ksi)
Hole Thread Pitch: 24.0
Thread Size (dia x pitch) (mm): 3/8x24
Drive (mm): 14.29
View More
Compatible Models for part number 5B-9079

GENERATOR

SR4B WEG SR4

TRUCK ENGINE

3054 1673B 1673C 3306C 3306B 3306 1140 1150 1145 1160 3408B 1673 1674 1676 1693 3408 3406 3208 G3306

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT14G IT28G IT28B IT18B

GEN SET-MILITARY

3608

TRACK SKIDDER

527 517 D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 528B 525 518 515 528 545 530B 508

MINI HYD EXCAVATOR

307-A

EXCAVATOR

330 L 215B 215C 215D 320D2 E300B 312-A 307 219D EL300 330 LN 350 L 330-A L 318D2 L E240 235B 235C 235D E300 350-A 313D2 LGP 312D2 GC 324 330-A 317 N 330-A LN EL300B 320D2 L 225B 225D 330B LN 320D2 GC 330-A L 315C 312D2 L 350-A L 229D 312D2 317-A 323D3 317-A N EL240 315-A 330B 330B L 313D2 229 225 224 235 205 206 219 214 215 212 213 245 M312 M315

WHEEL TRACTOR

660B 641B 666B 623B 623E 621B 621R 621E 621S 627B 627E 627F 650B 633E II 651B 651E 615C II 631D 631E 631C 613C II 615 613 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 639D 615C 613B 637D 613C 637E

HYDRAULIC CONTROL

193B 193 191 183 181 165 173 163 161 143 183B 153 150 151 141 140 41 48 46 44 173B

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

935C 935B 973C 951C 951B 977D 977H 977K 977L 955C 931B 955H 931C 955K 955L 983B 963 973 983 941 953 941B 931C II 935C II

PETROLEUM ENGINE

3516 3512 3516C 3516B 3512C 3512B

SOIL COMPACTOR

815 815B 815F 825C 825B

BACKHOE LOADER

420F2 430D 430E 430F 414E 438C 438B 416F2 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 438 434 436 430 432 444 416E 416F 416C 416D 416B 434F2 432F2 430F2 442D 442E 426B 426C 428F2 424D 422F 422E 420D 444F 420E 444E 420F 444F2 426 F2 422F2 428F 428D 428E 428B 428C

WHEEL DOZER

854G 834B 814B 814F 834 824B 844 824C 814 824

LANDFILL COMPACTOR

836 816 826C 826B 816B 816F

PETROLEUM GEN SET

3512C

GRAPPLE

518 120C 125C

COMPACT WHEEL LOADER

910 914G

WHEEL LOADER

G910 988B 988F 966D 966C 966F 966E G936 966G 966R 924G 926E 928G 988F II 980 988 994 990 992 916 920 926 930 936 950 950B/950E 924GZ 992D 992B 992C 970F 972G 950B 950E 950F 930G 930R 930T 936E 936F 980F II 966F II 980B 980C 980F 950F II

TELEHANDLER

RT60 RT50 TH330B TH220B TH355B TH350B TH460B TH360B TH103 TH62 TH63 TH82 TH83 TH560B RTC60 TH580B TH340B RT50SA TH210 TH215

ARTICULATED TRUCK

D35HP D30C D30D D35C D250E D250B D300E II D550B D400E D400D D44B D250E II D25D D25C D350E D350D D350C D300E D300D D300B D400 D40D

WHEELED EXCAVATOR

W330B M318C M318C MH M315C M316C M313C M322C

WAGON

776 772

ENGINE - INDUSTRIAL

3512B 3406B

PNEUMATIC COMPACTOR

PS-180 PS-200B PF-300C PF-300B PS-150C PS-150B PS-110 PS-130 PS-300B PS-300C PS-360C

INDUSTRIAL ENGINE

3304 3306 3054E 3054C 3512 3056E 3516 3508 3306B D320A 3304B C3.3 3412C 3054 3056 D342C C7.1 3412 3406 3508B D398 D399 D379 3516B 3516C 3406C D342 D343 D348 D346 D398B 3408B 3408C 3512E 3512B D333C D353C D353E D353D D330C D379B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

666B 621E 621B 627G 627F 627B 627E 657B 637E 637G 637B 637D 639D 615C 627 611 666 637 657

WINDROW ELEVATOR

WE-601B WE-851B

TRACTOR

784C 784B 768C 768B 772B 772 776 776D

GAS ENGINE

G333C G379A G3304 G3306 G3512B G3512J G3516J G3516B G398 G399 G379 G3520B G3508J G3508B G3512 G3516 G3508

BULLDOZER

834U 834S 6 955 10SU 6SU 10C 11U 10S 10U 977A 824S 825 815 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 5A 5P 5S 6A 6S 7A 7S 7U 8C 8A 3S 3P 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AD55 AD30

POWER MODULE

PM3412 XQ2280

LOAD HAUL DUMP

R1300 R1300G

OFF HIGHWAY TRUCK

777E 796 AC 794 AC 773GC 798 AC 785D 789D 793D 777 773 793 798

OEM SOLUTIONS

3412C

WINCH

53 57 56 55 54 59 58 528 518 57H 56H 59N 59L 58L

MOTOR GRADER

135H 130G 140H ES 12H NA 120H ES 140H NA 160K 160H 160G 16H NA 12H ES 14H NA 120H 120G 120B 16 120 GC 140B 163H 140K 140H 140G 143H 140 GC 163H NA 160H ES 160 16H 16G 140 16GC 14H 14G 14E 12H 12G 12K 120 12F 12E 160H NA

BACKHOE

D4 D3 931

TRACK-TYPE TRACTOR

D6G2 LGP D10 D3B D4B D4H D4D D4E D5B D5H D5E D6E SR D6C D6D D6R D6E D6G D6H D6G SR D4E SR D6GC D7R D7F D7G D7H D8K D8L D8H D9E D9G D9L D9N D9H D6G2 XL D6D SR D6H II D4H III D6F SR D5 D10N D11N D6H XL D6H XR D5H XL D7G2 D4H XL

ASPHALT PAVER

BB-760 AP-300 BG-230 BG-210B BG-2255C BG-230D AP-800 AP-600 AP-800D AP-800C AP-800B AP-655C AP-650B AP-1050 AP-1000 BG-225B BG-225C AP-1200

MARINE ENGINE

3304 3306 D353E 3516 3512 D353C D353D 3508 D379A D379B D330A D330B D330C D397D 3408B 3408C D375D 3406B 3406C D398A D398B 3516B 3516C 3516E 3512C 3512E D337F 3512B D333A D333B D333C 3056 3412 3408 3406 3616 D399 D342C 3508C 3508B D349 D346 D348 D342 D343 D334 D337 D336 D315 D326F 3306B 3412C 3412D 3304B

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3608 3508B 3508C

PIPELAYER

561B 561D 561C 583K 583H 572R 572F 572G 571G 571F 589 594H 594

FRONT SHOVEL

235C

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E

VIBRATORY COMPACTOR

CS-431C CS-431B CP-533C CP-533E CS-323C CS-433E CS-433C CS-433B CP-663E CS-653 CS-643 CB-424 CB-534C CB-534B CB-534D CB-535B CB-536D CB-614 CB-564D CD-54 CB-434B CB-434D CB-434C CB-434 CP-643 CS-583E CP-653 CS-563C CS-563E CS-573 CS-583 CS-663E CS-323 CS-563 CS-531C CS-533 CS-531 CP-433C CP-433B CP-433E CS-423E CP-323C CS-533C CS-533E CP-563E CP-563C CB-545 CB-544 CB-534 CP-563 CP-323 CP-573E CP-533 CS-573E CS-683E

PETROLEUM PACKAGE

3508

RIPPER SCARIFIER

140G 12G 16G 130G

GENERATOR SET

DE55GC DE200E0 G3516 G3512 DE200GC DE33GC G3508 3508 3412C XQP150 3304B G3306 C7.1DE150E DE88GC DE220GC 3516 3512 XQP30 G3516B C7.1DE150E0 3508B C4.4 C7.1DE200E C3.3 GEN S 3306B C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE88E3 XQP100 C4.4 GEN S C4.4DE110E DE65GC C3.3DE50E0 C3.3DE50E2 DE110GC C7.1 3056 3054 DE165GC C7.1 GEN S C3.3 G3520B 3512C 3512B 3408C 3406C C4.4DE65E3 C3.3DE33E3 C3.3DE33E0 3516C 3516B DE150GC C4.4DE110E2 3516E

ENGINE

3512E 3512C G3516J 3516C 3516E 3516PETROLEUM 3508PETROL 3512PETROL

LOCOMOTIVE ENGINE

3516

COLD PLANER

PR-75 PR-1000 PR-1000C

ENGINE - MACHINE

3054C 3516C 3304 3306 C4.4 3408 3208

CHALLENGER

55 65 75D 75C 75E 35 95E 45 70C 65C 65B 65E 65D 85C 85E 85D

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3516B 3512B 3412 3412C D399 3616 3406 3408 3304B 3306B 3056 3054 3508B 3306 3304 D379B 3508 3512 3516

RIPPER

D5 977 963 951 955 9B 8D 8B 11 10 3 7 6 5 4 9 8

BOOM

120C

CABLE CONTROL

117 129

TRUCK

775E 775D 777D 785 789 797 795F XQ 793D 793B 793C 793F 773E 773D 797B 773B 769 773 777 794 AC 789C 789D 789B 769B 769D 769C 785C 785D 785B 795F AC 793F AC MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced