Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits5C-1777: Fuel Filter Hex Nut
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
5C-1777: Fuel Filter Hex Nut
5C-1777: Fuel Filter Hex Nut

Cat® Fuel Tube Nut (Lift Pump to Filter Pipe)

Brand: Cat

Product Images
5C-1777: Fuel Filter Hex Nut
5C-1777: Fuel Filter Hex Nut
5C-1777: Fuel Filter Hex Nut

Cat® Fuel Tube Nut (Lift Pump to Filter Pipe)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5C-1777
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5C-1777

Units of Measure

USMetric
Nut Type: Hex
Thickness (in): 3,937.008
Drive (mm): 99,999.99
Drive (in): 3,937.008
Thickness (mm): 99,999.99
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 5C-1777

GENERATOR SET

C2.2 3056

INTEGRATED TOOLCARRIER

IT28G

WHEEL HARVESTER

560B 550B

BACKHOE LOADER

438C 426C 424D 436C 416C 416D 428C

COMPACT WHEEL LOADER

908

WHEEL LOADER

928G 924G 924GZ 930G

TELEHANDLER

TH62 TH63 TH103 TH82 TH83

FORWARDER

574B 554 564

GEN SET ENGINE

3056 3054

ASPHALT PAVER

AP-655C BG-210B BB-760 AP-600 AP-650B AP-800C BG-230 BG-2255C BG-225B BG-225C

MARINE ENGINE

3056

WHEELED EXCAVATOR

M316C M322C M318C M318C MH

PNEUMATIC COMPACTOR

PS-200B PS-300B PS-360B PF-290B PF-300B

INDUSTRIAL ENGINE

3054 3056 3054B 3056E

EXCAVATOR

312B L 224 312B M312 M315 214 213

VIBRATORY COMPACTOR

CP-663E CS-431C CP-433C CP-573E CP-323C CS-573E CS-323C CB-534C CS-663E CS-683E CS-433C CB-535B CP-563E CS-583E CS-563E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert