Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5D-0764: 34mm Inner Diameter Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5D-0764: 34mm Inner Diameter Washer
5D-0764: 34mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
5D-0764: 34mm Inner Diameter Washer
5D-0764: 34mm Inner Diameter Washer
5D-0764: 34mm Inner Diameter Washer
5D-0764: 34mm Inner Diameter Washer
5D-0764: 34mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5D-0764

Units of Measure

USMetric
Material: HARDENED STEEL,Alloy Zinc,Low Alloy Steel
Washer Type: Flat
Fits Bolt Sizes (in): 1-1/4
Fits Bolt Sizes (mm): M33
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 2.244
Outer Diameter (mm): 57.0
Thickness (in): 0.315
Thickness (mm): 8.0
Inside Diameter (mm): 34.0
Inside Diameter (in): 1.339
Outside Diameter (in): 2.244
Outside Diameter (mm): 57.0
View More
Compatible Models for part number 5D-0764

WHEEL TRACTOR

650B 666 660B 666B

TRACK LOADER

973C

WHEEL DOZER

854G 844H

OFF HIGHWAY TRUCK

789G 777E 777 789D 773 773GC 789

WINCH

56H

MOTOR GRADER

16 16H 16G 16H NA

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL LOADER

993K 990H 993

TRACK-TYPE TRACTOR

D8R D6H II D8R II D6H

RIPPER

6

WAGON

776 772

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

623F 623B 623E 651

QUARRY TRUCK

771D 771C 775D 775B 773E 777E

TRUCK

789 69D 775F 775E 775D 769 773E 772 773D 770 773F 773 777 769B 769D 789C 769C 789D 777C 777B 789B 777D 773B 777F

EXCAVATOR

235D

TRACTOR

772 776 776D 776C 772B 768C 768B 776B

BULLDOZER

6 6S 6SU

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced