Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5D-1901: M100 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5D-1901: M100 ID Steel Flat Washer
5D-1901: M100 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
5D-1901: M100 ID Steel Flat Washer
5D-1901: M100 ID Steel Flat Washer
5D-1901: M100 ID Steel Flat Washer
5D-1901: M100 ID Steel Flat Washer
5D-1901: M100 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5D-1901

Units of Measure

USMetric
Outer Diameter (mm): 126.5
Outer Diameter (in): 4.98
Thickness (mm): 2.5
Thickness (in): 0.098
Material: SOFT STEEL,Carbon Steel
Washer Type: Flat
Outside Diameter (mm): 126.5
Inside Diameter (mm): 106.5
Inside Diameter (in): 4.193
Outside Diameter (in): 4.98
View More
Compatible Models for part number 5D-1901

WHEEL TRACTOR

650B 666 633E II 623B 623G 651B 623E 623F 651E 660B 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621S 621 639D 627B 627G 627E 627F 637 631D 631E 631C 631G 641 637G 637D 637E 651 641B 657 666B

SOIL COMPACTOR

825B 815

OFF HIGHWAY TRUCK

777G 777E 793D 777 789D 785D 793

WHEEL DOZER

834 824B 834G 834H 834B 834K 854 854G 854K 814 824

LANDFILL COMPACTOR

836 836H 836G 836K 816 826B

WINCH

528

MOTOR GRADER

24H 24M 24

HYDRAULIC SHOVEL

6015B 6015

WHEEL LOADER

966F II 972G 988F II 980 988 992 972G II 980G II 988B 988F 980B 992D 992B 980C 992C 980F 980G 992G 992K 966D 966C 966F 966E 966G 970F 966G II 950 980F II

TRACK-TYPE TRACTOR

D10 D11 D11N D11R D11T

WHEEL SKIDDER

528

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

ARTICULATED TRUCK

D400E D250B D400D D25D D25C D350E D350D D350C D35HP D30C D30D D35C D400 D300B D40D

RIPPER

11 10

PIPELAYER

589

MINING EXCAVATOR

5110B

WHEEL SCRAPER

651E 621E 621B 657E

QUARRY TRUCK

771D 771C 777E 775B

TRUCK

785 789 793 797 775D 793D 793B 793C 789C 789D 777C 777B 789B 777D 777G 777F 773D 773 777 769D 769C 785C 785D 773B 785B

EXCAVATOR

245 245D 245B

TRACTOR

772 776 776D 776C 776B 772B 784C 784B 768C

BULLDOZER

10C 11U 10S 10U 11SU 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced