Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins5H-3193: 31.75mm Long Chamfer End Spring Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
5H-3193: 31.75mm Long Chamfer End Spring Pin
5H-3193: 31.75mm Long Chamfer End Spring Pin

Inch

Brand: Cat

Product Images
5H-3193: 31.75mm Long Chamfer End Spring Pin
5H-3193: 31.75mm Long Chamfer End Spring Pin

Inch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5H-3193
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5H-3193
Pin Length - B (in): 1 1/4
Pin Diameter - A (in): 1/4
Material: Low Alloy Steel
Pin Type: Spring Pins/Roll Pins
View More
Compatible Models for part number 5H-3193

UNDERGROUND ART TRUCK

AE40 AD45 AD40

INTEGRATED TOOLCARRIER

IT62G IT62H IT12 IT28 IT18 IT38G IT38F IT28B IT62G II IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R1700 II R1300 R2900 R1300G

OFF HIGHWAY TRUCK

789G 789 785

WINCH

57H 56H 53 57 56 55 54 58

MOTOR GRADER

120G 140G 130G 16G 14G 12G 12E

ROTARY CUTTER

RC20

TRACK SKIDDER

D5HTSK II 527 D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6H II D3C II D10 D4H III 30/30 D7R SERIES D4H D5C D5M D5H D6D D6R D6M D6H D11N D7R XR D6H XL D6H XR D7R LGP D5H XL D7R D7G D7H D8R D8K D8L D8N D8H D9E D9G D9L D9N D9H DEUCE D4H XL D4C II D7R II

MINI HYD EXCAVATOR

307B

MARINE ENGINE

3406 D399 D342C D342 D333A

PIPELAYER

572R II 578 561M 572R 583R 583H 589

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 325B L 312B 312C 322B LN 225B 225D 322C 330B LN 312B L 315C 312C L 325C 322B L 345B L 231D 320B 320C 235B 235C 235D 320B S 320B N 320B L 245D 330C 245B 318B N 330B L 325B LN 330C L 317B L 229 225 235 318B 317B LN 330C LN 315B L 245

VIBRATORY COMPACTOR

CS-323C CS-553 CP-323C CB-534C CB-534B CB-634 CB-634C CP-553 CB-434B CB-434C

MOBILE HYD POWER UNIT

330C

RIPPER SCARIFIER

16G

WHEEL TRACTOR

650B 651B 651E 660B 631K 631C 641B 666B 621K OEM 627 621 637 641 651 657 666 623H 633C 657E 657B 637K

HYDRAULIC CONTROL

191 181 161 143 151 141

TRACK LOADER

963 973 983 943 953 977L 955H 955L 931C II 983B 935C II

PETROLEUM TRANSMISSION

CX48

SOIL COMPACTOR

825 825K 825C 815B

BACKHOE LOADER

420F2 430F2 430D 430E 430F 450E 450F 427F2 414E 438C 426C 438D 416F2 415 416 428F2 424D 424B 436C 420 446D 422F 434E 422E 434F 420D 420E 415F2 420F 430 422F2 416E 428F 416F 416C 428D 416D 428E 428C 434F2

WHEEL DOZER

834H 834B 814B 824C 824K 814 824

COLD PLANER

PM-565B PM-465 PM-201

LANDFILL COMPACTOR

836 826 816F II 836H 836K 826C 826H 826K 816B 816F

COMPACT WHEEL LOADER

901C2 910 903 902 901 902C2 903C2

TELEHANDLER

TH82 TH83 TH103 TH62 TH63

WHEEL LOADER

960F 972G 972H 972L 950B 950E 950G 962H 962G 986H 950H 950K 962L 962K 950M 950L 962M G926 988B 988H 988F G916 966D 966C 966E G936 966H 966G 966L 930H 966K 966M 966R 950GC 936E 936F 924H 962G II 938G 926E 938F 962 966 972 966 GC 980 950G II 980GC 992 916 920 926 930 936 950 980F II 966F II 962M Z 950M Z 950B/950E 924HZ 972G II 938G II 993K 966M XE 980B 992B 980C 992C 980F 980H 980L 980M 970F 966G II 982M 950F II

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

CHALLENGER

55 MT800 35 45 MTC735 MTC745 MTC755 MTC765

TRANSMISSION

TR16-C7.1

ARTICULATED TRUCK

D44B D20D D35HP D30C D30D D35C D250E D250D D250B D25D D25C D350E D350D D350C D550B D300E D300D D300B D400E D400D D400 D40D

RIPPER

963 953 943 3 7 6 5 4 8 11 10

INDUSTRIAL LOADER

415F2 IL

PNEUMATIC COMPACTOR

PS-200B PS-360B PF-290B PS-150B

INDUSTRIAL ENGINE

D399

TRUCK

777B 769C 785 785G 773B

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

WHEEL SCRAPER

651E 657E 623G 623F 623E 637K

LOGGER

227

TRACTOR

772B 776 776B 768C

BULLDOZER

824S 834U 834S 825 8SU 955 D5C PAT 7SU 6SU 11SU 7S LGP 8S 8U 4S 4P 10C 5A D5C PATLGP 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 5A PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert