Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxles5H-3701: 7/16-20 UNF-2A Thread Bleed Screw
HomeDrivetrainAxles & ComponentsAxles5H-3701: 7/16-20 UNF-2A Thread Bleed Screw
5H-3701: 7/16-20 UNF-2A Thread Bleed Screw

Cat® Hex Drive Steel Bleed Purge Screw for Axle Housing

Brand: Cat

Product Images
5H-3701: 7/16-20 UNF-2A Thread Bleed Screw
5H-3701: 7/16-20 UNF-2A Thread Bleed Screw
5H-3701: 7/16-20 UNF-2A Thread Bleed Screw
5H-3701: 7/16-20 UNF-2A Thread Bleed Screw
5H-3701: 7/16-20 UNF-2A Thread Bleed Screw

Cat® Hex Drive Steel Bleed Purge Screw for Axle Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5H-3701

Units of Measure

USMetric
Material Description: Steel
Length (mm): 42.87
Hex Size (mm): 11.11
Thread Size (in): 7/16-20 UNF
Length (in): 1.68
Hex Size (in): 0.43
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 5H-3701

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT38G II IT14G2 IT24F IT12B IT14F IT38H IT38G IT14G IT14B IT38F IT28G IT28F

SOIL COMPACTOR

825C 815F II 815K 815 815F

LOAD HAUL DUMP

R1300G R1700 II R1600G R1600H R1300G II R1600 R1300

SITE PREP TRACTOR

2864C 586C

EJECTOR TRUCK

740 D400E II 740B

WHEEL DOZER

844 854 824C 814F II 814K 854G 814F 854K 814 844H 844K

LANDFILL COMPACTOR

816K 816F II 816 826C 816F

MOTOR GRADER

18M3 12M 14M3 12M 3 12M 2 16 120 14 18 120M 160M 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140M 2 140 GC 120M 2 16M 16M3 14M-3 160 140M 160M 2 160M 3 14L 150 14M 160M 3 AWD 140 16GC

COMPACT WHEEL LOADER

914G 914G2 910G 910F 910E

WHEEL LOADER

966F II 918F 928H 928G 960F 972G 972H 972K 972M 950GC 814K 924GZ 966K XE 950G II 928HZ 950G 962H 950F 962G 950H 924HZ 950K 962K 990K 990H 950 GC 990 993 992 972G II 938G II 993K 924F 936F 924H 924G 962G II 980C 980F 992G 992K 928F 938G 938F 938H 966F 990 II 966H 966G 930G 930H 966K 966M 970F 966G II 980F II 950F II

WHEEL SKIDDER

535D 535C 535B 525 518 515 545D 545C 545 518C 555D 525D 525C 525B

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

740C 740B 740 GC 745C D350E II 740 D400E II 735C 735B 745 735 OEM 735

WHEEL FELLER BUNCHER

2570C 2570D HA770 TK370 573C 573D TK380 543 HA870 563C 533 563D 2670C 553C 2670D 2470C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced