Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits5I-3047: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
5I-3047: Hydraulic Cylinder Seal Kit
5I-3047: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
5I-3047: Hydraulic Cylinder Seal Kit
5I-3047: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

093-1630: RING
093-1630: RINGQuantity: 1
093-1484: RING BUFFER
093-1484: RING BUFFERQuantity: 1
116-3387: SEAL
116-3387: SEALQuantity: 1
095-1628: 5.7 x 109.6mm 90A NBR O-Ring
095-1628: 5.7 x 109.6mm 90A NBR O-RingQuantity: 2
095-1676: 3.1 x 119.4mm 75A NBR O-Ring
095-1676: 3.1 x 119.4mm 75A NBR O-RingQuantity: 1
093-1604: RING WEAR
093-1604: RING WEARQuantity: 1
6I-6921: 68.08mm Inner Diameter Piston Stop Seal Ring
6I-6921: 68.08mm Inner Diameter Piston Stop Seal RingQuantity: 1
099-0681: Hydraulic Cylinder Head Backup Ring
099-0681: Hydraulic Cylinder Head Backup RingQuantity: 3
096-1054: 80mm Inner Diameter Backup Ring
096-1054: 80mm Inner Diameter Backup RingQuantity: 1
093-1479: PACKING ROD
093-1479: PACKING RODQuantity: 1
9X-3592: 120mm Bore Diameter Two Piece Seal
9X-3592: 120mm Bore Diameter Two Piece SealQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 5I-3047

We are still working on adding a specification for this part.

Compatible Models for part number 5I-3047

EXCAVATOR

312-A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert