Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineLubrication SystemOil Pans5I-4993: 10.8mm Inner Diameter O-Ring Seal
Home
EngineLubrication SystemOil Pans
5I-4993: 10.8mm Inner Diameter O-Ring Seal
5I-4993: 10.8mm Inner Diameter O-Ring Seal

Seal

Brand: Cat

Product Images
5I-4993: 10.8mm Inner Diameter O-Ring Seal
5I-4993: 10.8mm Inner Diameter O-Ring Seal
5I-4993: 10.8mm Inner Diameter O-Ring Seal
5I-4993: 10.8mm Inner Diameter O-Ring Seal
5I-4993: 10.8mm Inner Diameter O-Ring Seal

Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5I-4993
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5I-4993

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 10.8
Inside Diameter (in): 0.425
Material: Rubber
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 5I-4993

TRACK-TYPE TRACTOR

D3C III D4C III D3G D5C III D4G D5G

MULTI TERRAIN LOADER

277B 277C 277C2 267B 257B3 297C 287C2 287C 287B

ENGINE - MACHINE

3046

COMPACT TRACK LOADER

289C 279C2 299C 259B3 289C2 279C

MINI HYD EXCAVATOR

303.5C 305C CR 303.5D 305D CR 304C CR 305.5D 303C CR 304D CR

TRUCK ENGINE

3126E

SKID STEER LOADER

242B3 252B 268B 256C 252B3 246B 246C 236B3 272C 248B 236B 262B 262C 262C2

INDUSTRIAL ENGINE

C3.4 3044C

TRACK LOADER

933C 939 933 939C

EXCAVATOR

311D LRR 312D L 320C L 320-A L 314D LCR 320D LN 320-A N 312B 312C 312D 315D L 319D 314D CR 320C FM 319C E110B 311B 311C 323D 318B N 320D L 312-A 320D FM RR 318C 318B 323D SA 320D RR 323D S 320-A 319D LN 323D L 323D LN EL200B 321C 321B 312B L 317B LN 311-A 315-A 320B 320C 320D E200B 315B L 320D GC 319D L 315-A L 320D LRR 315B 315C 321D LCR 320B FM LL 318D L 320B N 320B L 312C L 320B LU 320D FM 315B FM L 320B LL 314C 317B L 320 L E120B 313D 320B U

MOBILE HYD POWER UNIT

323D LN 323D L

COMPACT WHEEL LOADER

904H 906H 904B 908 906 910G 907H 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert