Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys5I-7542: Engine Front Idler Gear Bushing
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys5I-7542: Engine Front Idler Gear Bushing
5I-7542: Engine Front Idler Gear Bushing

Cat® Engine Front Idler Gear Bushing supports the front idler gear shaft, reducing friction and wear while ensuring smooth gear rotation

Brand: Cat

Product Images
5I-7542: Engine Front Idler Gear Bushing
5I-7542: Engine Front Idler Gear Bushing
5I-7542: Engine Front Idler Gear Bushing
5I-7542: Engine Front Idler Gear Bushing
5I-7542: Engine Front Idler Gear Bushing

Cat® Engine Front Idler Gear Bushing supports the front idler gear shaft, reducing friction and wear while ensuring smooth gear rotation

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5I-7542

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 24.38
Length (in): 4.0
Length (mm): 101.6
Height (in): 0.96
View More
Compatible Models for part number 5I-7542

EXCAVATOR

312B L 320B N 320D L 320B L 312C L 320C L 312-A 311-A 318C 320B LU 320-A L 320B 320B LL 320C 320D 314C 320-A N 320D RR 312B 312C 323D S 320-A 323D L 320 L 323D LN 320D LRR 320C FM 319C 321C 320B FM LL 311B 311C 320B U 321B

COMPACT WHEEL LOADER

910G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced