Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5J-5794: 12 Point Head Bolts
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5J-5794: 12 Point Head Bolts
5J-5794: 12 Point Head Bolts

Inch

Brand: Cat

Product Images
5J-5794: 12 Point Head Bolts
5J-5794: 12 Point Head Bolts

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 5J-5794

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

View More
Specifications for part number 5J-5794

Units of Measure

USMetric
Bolt Length (in): 3.5
Bolt Length (mm): 88.9
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.5
Grip Length (mm): 38.1
Thread: Coarse
Thread Size (in - TPI) (in): 1/2-13
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0.02
Grip Length - 2 (in): 1.50
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.500
Head Height - 4 (in): 0.5
Total Bolt Length - 3 (in): 3 1/2
Thread Size (dia x pitch) (mm): 1/2x13
Head Width - 5 (in): 0.75
View More
Compatible Models for part number 5J-5794

UNDERGROUND ART TRUCK

AD30

TRUCK ENGINE

C15

WHEEL TRACTOR

613C II 666 631E 641 637E 651 657

HYDRAULIC CONTROL

173B 193B 183B

TRACK LOADER

953B 963 973 983B 943 953

LOAD HAUL DUMP

R2900G R2900

PETROLEUM TRANSMISSION

TH55-E70

SOIL COMPACTOR

825C

REMAN ENGINE

3406E

COLD PLANER

PM-200

WHEEL DOZER

834H 834B 844H 824C

LANDFILL COMPACTOR

836H 826C 836

MOTOR GRADER

24M

WHEEL LOADER

980G II 988B 988H 988F 980C 992C 980F 980H 980G 988F II 990H 980F II

TRACK-TYPE TRACTOR

D7F D8L D9G D9T

ARTICULATED TRUCK

D550B D400 D44B D40D D400D D35HP

RIPPER

953B 953 943

INDUSTRIAL ENGINE

C18 C15

TRUCK

772 770 777D

LOGGER

227

EXCAVATOR

225 231D 235D 235 245 350-A 350-A L 350 L

BULLDOZER

824S 825 834U 834S

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced