Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals5J-7032: Snap-In Wiper Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals5J-7032: Snap-In Wiper Seal
5J-7032: Snap-In Wiper Seal

Seal Shape: Type REG

Brand: Cat

Product Images
5J-7032: Snap-In Wiper Seal
5J-7032: Snap-In Wiper Seal

Seal Shape: Type REG

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5J-7032

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 6.38
Outside Diameter - B (+/- 0.003inch) (mm): 101.65
Material: Urethane Rubber,Polyurethane Plastic
Base Thickness - C (+/- 0.254 mm) (mm): 97.35
Inside Diameter (mm): 88.9
Width - A (+/- 0.02inch) (in): 0.25
Seal Shape: Type Reg
Base Thickness - C (+/- 0.010inch) (in): 3.83
Inside Diameter (in): 3.5
Outside Diameter - B (+/- 0.003inch) (in): 4.0
View More
Compatible Models for part number 5J-7032

ARTICULATED TRUCK

D300D D20D D250D

RIPPER

8B 9B

WHEEL SCRAPER

666 666B

TRUCK

769 769B

BULLDOZER

9U 8S 8U 9S 8C 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced