Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings5J-8361: 123.99mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings5J-8361: 123.99mm Outside Diameter Sleeve Bearing
5J-8361: 123.99mm Outside Diameter Sleeve Bearing

Cat® 123.99mm Outside Diameter 77.72mm Long Sleeve Bearing for Draft Frame

Brand: Cat

Product Images
5J-8361: 123.99mm Outside Diameter Sleeve Bearing
5J-8361: 123.99mm Outside Diameter Sleeve Bearing

Cat® 123.99mm Outside Diameter 77.72mm Long Sleeve Bearing for Draft Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5J-8361
Approximate Overall Length (mm): 78.0
External Groove: No
Approximate Outside Diameter (mm): 124.0
Material: Steel,Alloy Mixed: Metal,Carbon Steel
Approximate Inside Diameter (mm): 108.0
Internal Groove: No
Cross Holes: No
View More
Compatible Models for part number 5J-8361

WHEEL TRACTOR

631K 637K 631G 637G

WHEEL TRACTOR-SCRAPER

637 631 637K 631K

WHEEL SCRAPER

637 631G 631D 631C 633E 631E 637K 633B 637E 631B 633 633D 637G 637B 639D 637D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced