Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5K-0988: 2.03mm Thick Pack Shim
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5K-0988: 2.03mm Thick Pack Shim
5K-0988: 2.03mm Thick Pack Shim

Cat® 2.03mm Thick Steel Pack Shim used in Articulated Hitch

Brand: Cat

Product Images
5K-0988: 2.03mm Thick Pack Shim
5K-0988: 2.03mm Thick Pack Shim
5K-0988: 2.03mm Thick Pack Shim
5K-0988: 2.03mm Thick Pack Shim
5K-0988: 2.03mm Thick Pack Shim

Cat® 2.03mm Thick Steel Pack Shim used in Articulated Hitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5K-0988

Units of Measure

USMetric
Hole Size (in): 0.53
Hole Size (mm): 13.48
Inside Diameter (in): 5.53
Inside Diameter (mm): 140.46
Material: Shim Steel,Steel,Alloy Mixed: Metal,Carbon Steel
Outside Diameter (in): 8.0
Outside Diameter (mm): 203.2
Thickness (in): 0.08
Overall Thickness (in): 0.08
Overall Thickness (mm): 2.0
Thickness (mm): 2.03
Weight (kg): 0.6
Weight (lb): 0.27
View More
Compatible Models for part number 5K-0988

WHEEL SKIDDER

535B 528B 528 525B 545 530B

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

WINCH

528

MOTOR GRADER

12H NA 12H 12G 12M 12K 163H 12H ES 160 12M 3 12M 2 14 140M 160K 140K 160H 163H NA 160G 140H 140G 160M 2 160M 3 160M 140M 3 AWD 14L 140H NA 150 130G 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140H ES 140 143H 160H NA 160H ES

WHEEL LOADER

960F 950B/950E 950B 950E 950F 950 950F II

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced