Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab InteriorCab Insulation5L-2583: Washer
Home
CabsCab InteriorCab Insulation
5L-2583: Washer
5L-2583: Washer

Cat® Spacer

Brand: Cat

Product Images
5L-2583: Washer
5L-2583: Washer
5L-2583: Washer
5L-2583: Washer
5L-2583: Washer

Cat® Spacer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5L-2583
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5L-2583

Units of Measure

USMetric
Outside Diameter (mm): 26.7
Washer Type: Flat
Length (in): 2.75
Material: Carbon Steel
Thickness (in): 2.752
Inside Diameter (mm): 20.9
Inside Diameter (in): 0.823
Thickness (mm): 69.9
Outside Diameter (in): 1.051
Length (mm): 69.8
View More
Compatible Models for part number 5L-2583

UNDERGROUND ART TRUCK

AD45

GENERATOR

SR4B

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

657 651 631K 637 631 637K

LOAD HAUL DUMP

R2900 XE R2900

OFF HIGHWAY TRUCK

772 770

TRACK-TYPE TRACTOR

D9 D8 D8T D8R D9T

ROTARY DRILL

MD6200

MARINE ENGINE

D353E D333A D353C D353D 3508 3412 D346 D348 D330A

PIPELAYER

PL83 PL87

EXCAVATOR

374F L 390F L 374

PETROLEUM PACKAGE

CX35-C18I CX31-C18I

WHEEL TRACTOR

631K 651E 657E 637K 651

GENERATOR SET

C18 GEN SET C18 GEN SE DE500 DE630 XQ1140 C18 C15 3508B

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B

ENGINE

C15 C18

SOIL COMPACTOR

825 825K

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740 740B

WHEEL DOZER

824K

COLD PLANER

PM620 PM622 PM820 PM825 PM822

LANDFILL COMPACTOR

826K 826

PETROLEUM GEN SET

C15

WHEEL LOADER

986 988GC 986H 986K

ROAD RECLAIMER

RM600 RM800 RM500B RM500

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

745C 740C 740B 735C 740 GC 735B 745

INDUSTRIAL ENGINE

C18 C15

WHEEL SCRAPER

637K 657E

QUARRY TRUCK

772G 770G

TRUCK

772G 772G OEM 770G 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert