Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components5N-1763: Housing A
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components5N-1763: Housing A
5N-1763: Housing A

Water Pump Housing

Brand: Cat

Product Images
5N-1763: Housing A
5N-1763: Housing A

Water Pump Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5N-1763

Units of Measure

USMetric
Width (mm): 330.2
Height (mm): 203.2
Length (in): 13.0
Height (in): 8.0
Length (mm): 330.2
View More
Compatible Models for part number 5N-1763

MARINE ENGINE

D379A D379B D398A D398B D399

INDUSTRIAL ENGINE

D398 D399 D379 D379B D398B

GAS ENGINE

G398 G399 G379 G379A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced