Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5P-0765: 19.05mm Inner Diameter Bulk Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5P-0765: 19.05mm Inner Diameter Bulk Hose
5P-0765: 19.05mm Inner Diameter Bulk Hose

Cat® Hose for Engine Coolant Lines

Brand: Cat

Custom Length
Product Images
5P-0765: 19.05mm Inner Diameter Bulk Hose
5P-0765: 19.05mm Inner Diameter Bulk Hose
5P-0765: 19.05mm Inner Diameter Bulk Hose
5P-0765: 19.05mm Inner Diameter Bulk Hose
5P-0765: 19.05mm Inner Diameter Bulk Hose

Cat® Hose for Engine Coolant Lines

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-0765

Units of Measure

USMetric
Inside Diameter (in): 0.75
Inside Diameter (mm): 19.05
Dash Size: -12
Outside Diameter (in): 1.14
Outside Diameter (mm): 29.0
Working Pressure (kPa): 350.0
Working Pressure (psi): 51.0
Operating Temperature: -40°C to 125°C
Material: Rubber,Coolant Hose Hose
Application: Engine Cooling System
Pressure Capacity (psi): 13,800.0
SAE: SAE 20R3
Bulk Unit of Measure: CM
View More
Compatible Models for part number 5P-0765

GENERATOR

XQP550

TRUCK ENGINE

3126

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

POWER PACK

C18

WHEEL SKIDDER

535C 545C 525C 525B

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 1090 521B 532 522B 541 1290T 551 552

HARVESTER HEAD

HH45 HH55 HH65 HH75

RENEWABLE ENERGY

BDP250

EXCAVATOR

325B L 312B 312C 375-A L 312-A 330B LN 345B 312B L 558 365C L MH 315C 312C L 538 325C 345B L 317-A M325D MH 317-A N 315-A 320B 320B S 320B N 320B L 345B II MH 330C 365B L M325D L MH 365B MH3040 330B L 325B LN 330C L 330D MH 235 MH3022 MH3024 317 N 330C LN 315B L 325D MH 312 GX 312 GC 385C L MH 365B II 330C MH 345C MH

BROOM-PICKUP

BP24

WHEEL TRACTOR

631E 637E

TRACK LOADER

931 943 953 953B 953C 931B

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825 825H 825K 825C 815F II 815B

BACKHOE LOADER

426 424 426 F2

WHEEL DOZER

854K 844H 844K 834 844 834B 834K 854 814B 824H 824C 824K 814F II 824

LANDFILL COMPACTOR

836 826 816F II 836H 836G 836K 826C 826H 826K 816B

COMPACT WHEEL LOADER

901C 902C 914G2 901C2 910 903 902 901 902C2 906 903C2 914G 903D 903C

WHEEL LOADER

972G 972H 988 XE 950B 950E 950G 962H 950F 962G 950H G926 988B 988G 988H 988F 988K 966D 966F 966E 966H 966G 930H 936E 924H 924G 926E 990 II 928H 928G 988F II 988 995 994 990 993 992 916 988K XE 926 936 980F II 950B/950E 924GZ 924HZ 990K 990H 993K 992D 980C 992C 980F 992G 992K 994F 994D 970F 994K 994H

TELEHANDLER

TH314D TL642C TH210 TH215 TH414C TH514D TH417D TH417C

FORWARDER

574B 554 564 584 574 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725 730

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M330D W330B M325C MH M313-07 MH3026 W345C MH M314-07 W345B II M325B

ENGINE - INDUSTRIAL

C15

PNEUMATIC COMPACTOR

PS-200B CW-14 PS-150C PS-150B

INDUSTRIAL ENGINE

C18 3456 C-15 C-16 3516C 3406E C15

TRACTOR

784C 784B 776D

BULLDOZER

824S 825 3S 3P

POWER MODULE

XQ35

LOAD HAUL DUMP

R1600H R1700 XE

OFF HIGHWAY TRUCK

789G 789D 793D 785D 789 793

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3049 MH3050 MH3059 M325D L MH

WINCH

53

MOTOR GRADER

120H 120M 120K 135H 163H 140M 140K 140H 140K 2 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 140H NA 150 140 12H 12M 12K 120 160K 160H 160M 160H NA 12H ES 120K 2

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6XE D3B D5M D6T D6M D7E D9 D4 D3 D6 D8 D7 D6 XE D8T D8R D9T D7E LGP

ASPHALT PAVER

BG555E AP-600D AP-500E AP-655D AP-555E BG600D BG655D BG500E

MARINE ENGINE

3126 3116 3208

PIPELAYER

587T PL83 PL87 PL72 583T

MINING EXCAVATOR

5230B 5130 5230 5130B

LOG LOADR FORST MACH

558

VIBRATORY COMPACTOR

CB-545 CB-544 CB-534C CB-534B CB-535B CB-434B CB-434C

PETROLEUM PACKAGE

CX35-C18I

GENERATOR SET

XQ35 3412C XQP150 D1500 D500GC DG400 C13GENSET DG500 D400GC C18 C15 C13 C15 I6 XQP60 3456 DG450 XQP30 C18 GEN SET C18 GEN SE D550GC C9 GEN SET D600 GC DG350 C9 C32 D450GC C15 GEN SE C2.2 D350GC C3.4 XQP300 C18 I6 3306B C32B 3406E XQP100 3516E

ENERGY STORAGE

ECE2500 ECE1500 PGS840 ECE2000 ETS1500 PGS1260 PGS1260 HD

ENGINE

C15 C18 3516E

EJECTOR TRUCK

730

COLD PLANER

PR-1000C PM-565B PR-1000 PR-450C PM-465 PM-201 PM-565

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ENGINE - MACHINE

3114

GEN SET ENGINE

C13GENSET C3.4B C15 GEN SE 3456

RIPPER

953B 953 943 3

WHEEL FELLER BUNCHER

HA770 HA870

TRUCK

793F XQ 789C 789D 777C 777B 777D 777F 793 797 793D 793B 793C 785C 785D 797B 785B 795F AC 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced