Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5P-1469: 38.10mm Inner Diameter Bulk Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5P-1469: 38.10mm Inner Diameter Bulk Hose
5P-1469: 38.10mm Inner Diameter Bulk Hose

Cat® Hose for Engines Precleaner and Crankcase Breathers

Brand: Cat

Custom Length
Product Images
5P-1469: 38.10mm Inner Diameter Bulk Hose
5P-1469: 38.10mm Inner Diameter Bulk Hose

Cat® Hose for Engines Precleaner and Crankcase Breathers

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-1469

Units of Measure

USMetric
Inside Diameter (in): 1.5
Inside Diameter (mm): 38.1
Dash Size: -24
Outside Diameter (in): 1.81
Outside Diameter (mm): 46.0
Working Pressure (kPa): 6,900.0
Working Pressure (psi): 1,001.0
Operating Temperature: -40°C to 135°C
Material: Rubber & Thermoplastic,Other Hose
Application: Air
Pressure Capacity (psi): 27,600.0
Bulk Unit of Measure: CM
View More
Compatible Models for part number 5P-1469

MULTI TERRAIN LOADER

257

PUMPER

SPS342 SPT342 SCT673

GENERATOR SET

DG400 DE350SGC DE400GC C175-20 DG450 C175-16 DE400SGC DG500 C175-16GENSET 3516C 3516B 3508B XQP100 DG350 3512C 3512B

POWER MODULE

3516B PM3516 XQ2280

LOCOMOTIVE ENGINE

PR20B

SOIL COMPACTOR

815K 815

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

MOTOR GRADER

120H 24 135H NA 120H ES 120H NA 135H

PETROLEUM GEN SET

C27

WHEEL LOADER

814K

HYDRAULIC SHOVEL

6015B 6020 6015 6020B

TRACK-TYPE TRACTOR

D7E LGP D7E

GEN SET ENGINE

D379B D398B

MARINE AUXILIARY

3516C

MARINE ENGINE

3512C 3516C

SKID STEER LOADER

242

INDUSTRIAL ENGINE

C32 D398 C27 D398B D379 D379B

EXPANDED MINING PRODUCTS

LD350

GAS ENGINE

G398 G379A G379

EXCAVATOR

320D 320D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced