Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5P-1506: 25.40mm Inner Diameter Bulk Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5P-1506: 25.40mm Inner Diameter Bulk Hose
5P-1506: 25.40mm Inner Diameter Bulk Hose

Cat® Hose for Hydraulic Oil Cooler and Drivetrain Oil Lines

Brand: Cat

Custom Length
Product Images
5P-1506: 25.40mm Inner Diameter Bulk Hose
5P-1506: 25.40mm Inner Diameter Bulk Hose

Cat® Hose for Hydraulic Oil Cooler and Drivetrain Oil Lines

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-1506

Units of Measure

USMetric
Inside Diameter (in): 1.0
Inside Diameter (mm): 25.4
Dash Size: -16
Outside Diameter (in): 1.5
Outside Diameter (mm): 38.0
Working Pressure (kPa): 3,920.0
Working Pressure (psi): 569.0
Operating Temperature: -40°C to 93°C
Material: Rubber,Medium Pressure Hose
Application: Oil Resistance
Pressure Capacity (psi): 15,750.0
SAE: SAE 100R3
Bulk Unit of Measure: CM
View More
Compatible Models for part number 5P-1506

GENERATOR

SR4

TRUCK ENGINE

3176 3176B 3114 3116 C13 C15

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18B IT38G II IT38G IT28G IT28B

MOTOR GRADER

120 GC 140 GC

WHEEL SKIDDER

555D 535D 545D 525D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

MARINE ENGINE

3306B 3304 3306 3304B

FRONT SHOVEL

5080

EXCAVATOR

330 L 375-A L 350-A 330 LN 350-A L 330-A L 330-A 375-A 330-A LN

VIBRATORY COMPACTOR

CB10 CS-56 CS-54 CS78B CS-44B CS-56B CS-68B CS54B CB7 CP-533E CS7 CS-44 CB-64 CD-44B CS-663E CS-54B CB-54 CS-66B CS-78B CB-564D CS-79B CP-663E CP12 CS-64B CS-76B CD-54 CP74B CS-533E CP-54B CP7 CS-76 CS-74 CS68B CS56B CS-74B CB-44B CS44B CB-68B CP-563E CB46B CS-64 CS79B CP-56B CP-68B CP-44B CP-64 CB-54B CB-66B CP-54 CP-56 CP-573E CP54B CP-74B CB-534D CP-44 CB-64B CS-583E CP76B CS74B CS-573E CS-683E CS12 CS14 CP-76 CS-563E CP-74 CP68B CD-54B CP44B CP56B

HYDRAULIC CONTROL

48

TRACK LOADER

973C

SOIL COMPACTOR

CP44B CP68B CP56B CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP7 CS44B CS56B CS68B CS66B CS78B CS54B CP74B

BACKHOE LOADER

420XE 414E 426B 438C 426C 438D 438B 424B HD 416F2 415 416 420F2 424D 426 424B 428 436C 424 420 436B 422F 434E 422E 434F 424B2 420D 432E 444F 420E 432F 432D 444E 420F 442D 430D 442E 430E 430F 434 430 432 444F2 426 F2 444 440 450E 450F 450 416E 428F 416F 416C 428D 416D 428E 428B 416B 428C 434F2

WHEEL DOZER

834 844 834K 854 854K 844K

LANDFILL COMPACTOR

836K

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 982XE 928H 928G 960F 972G 972H 972K 972M 972L 966 GC 986 980 982 950G II 928HZ 988GC 980GC 950G 962H 950F 962G 986H 950H 950K 962L 986K 962K 950M 950L 962M 990 916 980G II 980XE 988H G916 926 988K 924 930 938 966F 966H 966G 930G 966L 930H 966K 930K 966M 930M 982 XE 980 XE 962M Z 980K HLG 950M Z 950GC 924GZ 966K XE 924HZ 990K 990H 950 GC 972G II 972M XE 993K 966M XE 924H 924G 924K 962G II 980H 992G 980L 980K 992K 980M 926E 938H 938K 938M 994F 926M 966G II 982M 950F II

GEN SET ENGINE

3408B 3408C 3304B 3306 3304 3412 3412C 3406 3408

CHALLENGER

65 75 65B 75C

ENGINE - MACHINE

C32 3408

PNEUMATIC COMPACTOR

CW-16 CW-14 CW34 CW12 CW-34

INDUSTRIAL ENGINE

3408B 3304 3306 3412 D333C 3406 C4.4 D330C

QUARRY TRUCK

775B 771C

TRUCK

785 789 793 793B 793C 785C 773B 785B 789C 777C 789B 769C

TRACTOR

776C 768C 772B 784C 784B

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced