Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies5P-1678: 44.45mm Inner Diameter Bulk Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
5P-1678: 44.45mm Inner Diameter Bulk Hose
5P-1678: 44.45mm Inner Diameter Bulk Hose

Cat® 44.45mm Inner Diameter Bulk Hose to transmit fluid under high force conditions within a machine different unit

Brand: Cat

Product Images
5P-1678: 44.45mm Inner Diameter Bulk Hose
5P-1678: 44.45mm Inner Diameter Bulk Hose
5P-1678: 44.45mm Inner Diameter Bulk Hose
5P-1678: 44.45mm Inner Diameter Bulk Hose
5P-1678: 44.45mm Inner Diameter Bulk Hose

Cat® 44.45mm Inner Diameter Bulk Hose to transmit fluid under high force conditions within a machine different unit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-1678
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-1678

Units of Measure

USMetric
Inside Diameter (in): 1.75
Inside Diameter (mm): 44.45
Dash Size: -28
Outside Diameter (in): 2.13
Outside Diameter (mm): 54
Working Pressure (kPa): 190
Working Pressure (psi): 28
Operating Temperature: -40°C to 100°C
Material: Rubber,Other Hose,Coolant Hose Hose
Application: Engine Cooling System
Pressure Capacity (psi): 760
SAE: SAE 20R5
Bulk Unit of Measure: CM
View More
Compatible Models for part number 5P-1678

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert