Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings5P-3235: RING
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings5P-3235: RING
5P-3235: RING

Backup Ring

Brand: Cat

Product Images
5P-3235: RING
5P-3235: RING
5P-3235: RING
5P-3235: RING
5P-3235: RING

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-3235

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.04
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1.1
Cross Section Height (mm): 3.0
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 84.6
Inside Diameter (in): 3.33
Dash Size: 263
Cross Section Height (in): 0.12
View More
Compatible Models for part number 5P-3235

TRACK-TYPE TRACTOR

D8L

RIPPER

8

BULLDOZER

8S 8U 8A

WINCH

58

WHEEL LOADER

980C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced