Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-4255: 3/8''-16 x 1'' Hex Head Lock Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-4255: 3/8''-16 x 1'' Hex Head Lock Bolt
5P-4255: 3/8''-16 x 1'' Hex Head Lock Bolt

Cat® 3/8" Self Locking Hexagonal Head Bolt

Brand: Cat

Product Images
5P-4255: 3/8''-16 x 1'' Hex Head Lock Bolt
5P-4255: 3/8''-16 x 1'' Hex Head Lock Bolt
5P-4255: 3/8''-16 x 1'' Hex Head Lock Bolt
5P-4255: 3/8''-16 x 1'' Hex Head Lock Bolt
5P-4255: 3/8''-16 x 1'' Hex Head Lock Bolt

Cat® 3/8" Self Locking Hexagonal Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-4255

Units of Measure

USMetric
Bolt Length (in): 1
Bolt Length (mm): 25.4
Bolt Type: Hex Head
Grip Length (in): 0.125
Grip Length (mm): 3.17
Hand of Thread: RH
Material: Carbon Steel,Sealants / Adhesives Adhesive
Thread Size (in): 0.015
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: Adhesive
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 5P-4255

GENERATOR

SR4B XQP500 SR4 SR5

TRUCK ENGINE

3406E 3406C 3406B C16 C15 C18 C-18 C-15 C-16

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

GEN SET-MILITARY

3608

POWER PACK

C18

SPL EXCAVATOR BASED SOLN

OEM-PM

ROTARY DRILL

MD6310 MD6200 MD6250

EXCAVATOR

375-A L 374F L 3101 385C FS 385C L M325C 365C L MH 374D L 231D 374F 385B 385C 235D 365C L 245D 390F L 365C MH3295 390D 390F 390D L 395 385C L MH 375-A 374

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 621 651 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627B 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

VEHICULAR ENGINE

D346 D349

TRACK LOADER

973 973C

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

PETROLEUM TRANSMISSION

CX48 TH53-E60

PETROLEUM ENGINE

C-15 C15 C18 C27 C32

WHEEL DOZER

834 834G 834H 834K 814B 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

PETROLEUM GEN SET

C27 C15 C18 C32

WHEEL LOADER

988 XE 988GC 986H 986K 988G 988H 988K 986 988 990 992 980G II 988K XE 980F II 990K 992B 980C 980F 980H 980G

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D350E D350E II D400E II D400E 740C 740B D400D 740 GC 745C D400 D40D 740 735C 735B 745 735 OEM 735

ENGINE - INDUSTRIAL

3406B 3406C C15

INDUSTRIAL ENGINE

C32 C27 C18 3456 3406 C-15 C-16 3508 3406E 3406B 3406C C32B C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

631G 621E 657G 621F 621B 657E 657B 623F 623E 637K 637G 627F 627E 657

GAS ENGINE

G3512B G3512J G3520B G3520J G3508J G3508B G3516J G3406 G3516B G3512 G3516 G3508

TRACTOR

772 776

BULLDOZER

8SU 7SU 11SU 8U 10C 11U 7A 10S 7S 7U 10U 8A

PUMPER

HT400

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

POWER MODULE

C32 C18 PM3456 TR43-C18L PMG3516

LOAD HAUL DUMP

R3000H R2900G R2900 R2900 XE

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

789D 773GC 772 770 789

MATERIAL HANDLER

MH3295

WINCH

57H

MOTOR GRADER

140G 16G 14G 12G 24M 16H NA

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015 FS 6040 FS

TRACK-TYPE TRACTOR

D10 D8 GC D6T D9 D8 D11N D8GC D7H D8T D8R D8N D9T D8R II

MARINE ENGINE

C32 C32 MARINE 3516 3512 C18 MARINE 3508 C18 C15 3406B 3406C 3406E C32B

MARINE AUXILIARY

C32 3512 3508 C32B 3516B

PIPELAYER

587T 587R 578 PL83 PL87 583T 583R

STABILIZER MIXER

SM-350

FRONT SHOVEL

385C 5080 5090B

MOBILE HYD POWER UNIT

385C 365C L 390F 385C L TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 CX31-C18I CX35-C18I CX31-C15I C18

RIPPER SCARIFIER

140G 130G 12G

POWER PACKAGE

G3406

GENERATOR SET

DE1400 DE500 G3406 DE630 G3516 G3512 C18 GENSET G3508 D1500 XQ1140 D500GC DG400 DE605GC C15 GENSET C32 GEN SET DG500 DE715GC C18 C15 C32 GENSET C15 I6 C18 MARINE GS 3456 DG450 DE1500 DE660GC C18 GEN SET C18 GEN SE D1250 DE600SGC DE1000S D550GC C9 GEN SET G3516B D1000 D600 GC 3508B DG350 C9 C27 C32 D450GC DE1250S D800 C15 GEN SE XQP1100 DE500SGC C18 I6 DE1250 G3520B C32B 3406C 3406E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500 RM-250C

ENGINE

C15 C18 C32 MARINE G3516J C32B INDUSTRIAL G3406 G3520J C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 C32 C27 3508

EJECTOR TRUCK

740B D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-465 PM-200 PM-201

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM500 RR-250 RM-350B

ENGINE - MACHINE

C27

CHALLENGER

MT865 MT855 MT845 MT835 MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B G3520B DE1100 POWER SYS G3516B G3508 C15 GEN SE G3516 G3512 3456 3508 DE800S

RIPPER

7 8 11 10

ROTARY/TRACK DRILLS

MD6290

TRUCK

772G OEM 789D 770G OEM 770G 772G 772 770 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced