Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs5P-4482: 9/16" Plug O Ring
HomeHoses & TubesCaps & PlugsPlugs5P-4482: 9/16" Plug O Ring
5P-4482: 9/16" Plug O Ring

Cat® 9/16" Steel Plug O Ring

Brand: Cat

Product Images
5P-4482: 9/16" Plug O Ring
5P-4482: 9/16" Plug O Ring
5P-4482: 9/16" Plug O Ring
5P-4482: 9/16" Plug O Ring
5P-4482: 9/16" Plug O Ring

Cat® 9/16" Steel Plug O Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-4482

Units of Measure

USMetric
Hex Size (in): 0.75
Hex Size (mm): 19.05
Inner Diameter (in): 0.48
Inner Diameter (mm): 12.19
Material: Steel,Carbon Steel,Alloy Zinc
Outer Diameter (in): 0.73
Outer Diameter (mm): 18.54
Thickness (in): 0.55
Thickness (mm): 14.0
Thread: 9/16-18
Weight (kg): 0.03
Weight (lb): 0.07
View More
Compatible Models for part number 5P-4482

PUMPER

SPF343C

WHEEL TRACTOR

633E II 631E 631G 637E

BACKHOE LOADER

446B 446

COLD PLANER

PR-105

WHEEL DOZER

834B

OFF HIGHWAY TRUCK

785D 794 AC 798 AC 785 798 796 AC

WINCH

59N 59L 58L 59 58 56H

MOTOR GRADER

12G 120G 160G 140G 16G 130G 14G

ROTARY CUTTER

RC20

WHEEL LOADER

988B 992B 992C 992

TRACK-TYPE TRACTOR

D10N D8L D8N D6H II D11N D9L D9N DEUCE 30/30 D6H

WHEEL SKIDDER

518 518C 530B

GEN SET ENGINE

3116 3114

ENGINE - MACHINE

3116 3114

RIPPER

11 10 6 9 8

HARVESTER HEAD

HH45 HH55 HH65 HH75

MINING EXCAVATOR

5110B

INDUSTRIAL ENGINE

3116 3114

TRUCK

785 789 793 797 785G 793D 793B 793C 794 AC 789C 789B 785C 785D 785B

TRACTOR

784C 784B

EXCAVATOR

315C

BULLDOZER

8S 8U 6 9U 10SU 9SU 6S 11U 6SU 10U 11SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced