Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps5P-4869: 152.40mm Internal Diameter Standard Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps5P-4869: 152.40mm Internal Diameter Standard Clamp
5P-4869: 152.40mm Internal Diameter Standard Clamp

Standard Clamp

Brand: Cat

Product Images
5P-4869: 152.40mm Internal Diameter Standard Clamp
5P-4869: 152.40mm Internal Diameter Standard Clamp
5P-4869: 152.40mm Internal Diameter Standard Clamp
5P-4869: 152.40mm Internal Diameter Standard Clamp
5P-4869: 152.40mm Internal Diameter Standard Clamp

Standard Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-4869

Units of Measure

USMetric
Clamp Width (in): 8.0
Thumb Screw Adjustment: No
Clamp Width (mm): 203.2
Material: 1E1541A,Carbon Steel,Stainless Steel
Minimum Effective Diameter (in): 6.0
Maximum Effective Diameter (mm): 203.2
Minimum Effective Diameter (mm): 152.4
Marine Usage: No
Inner Liner: No
Maximum Effective Diameter (in): 8.0
View More
Compatible Models for part number 5P-4869

GENERATOR

SR4 SR5 SR4B SR4BHV

MINI HYD EXCAVATOR

305D CR

EXCAVATOR

345B II 345B M325C 345B L 345B II MH 365B II 245D 245B 365B L 365B

WHEEL TRACTOR

633E II 651B 621 631D 631E 641B 623B 623E 623F 621B 657B 621E 621F 633D 639D 627B 627E 627F 637E

VEHICULAR ENGINE

3512

TRACK LOADER

973 973K

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516 3512 3508C 3508B 3516C 3516B 3512E 3512C 3512B

BACKHOE LOADER

440 450E 450F 450

WHEEL DOZER

854G

LANDFILL COMPACTOR

816F II 816F

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

926 924 930 938 930G 930H 930K 930M 924G 924K 992G 938K 938M 926M

TELEHANDLER

TH1055 TH1255

ARTICULATED TRUCK

D300E D250E

WHEELED EXCAVATOR

W345B II

ENGINE - INDUSTRIAL

3561B 3512B 3516B LD700E

INDUSTRIAL ENGINE

C32 3516B 3516C 3512B 3512C C32B 3412 3512 3412E 3412C 3516 CG137-08 3508B 3508

WHEEL SCRAPER

621B

QUARRY TRUCK

775D 775B 771D 771C

SPRAY AR

CAT WDS

TRACTOR

776C 776B 768C 772B

GAS ENGINE

G3306B G3520B G3520J G3508J CG137-12 G3508B G3408C G3516J G3408 G3406 G3516C G3516B G3512 G3516 G3508

BULLDOZER

11SU 8S 8U 9U 10C 11U 10S 10U 8A 9SU

PUMPER

SPF343C SPF343 SCT673 SPS342 SPS343 CPT372 SPT343 SPT342

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AE40 II AD45

POWER MODULE

XQ2280 XQC1200 PP3516 PM3516 PM3512 3516B 3516C XQC1600 PMG3516 PM3508

LOAD HAUL DUMP

R1700 R1700 XE

OFF HIGHWAY TRUCK

785D 785 773GC 3508B

WINCH

59N 59L 58L 58

MOTOR GRADER

18M3 16 14 18 16GC 16M3 14M-3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D10 D8 GC D8GC D9 D8 D8T D8R D8L D10T2 D8N D9T D9R D8R II D9N D9H D10N D10R D10T D11N D11R D11T

KNUCKLEBOOM LOADER

2484C 579C 559C 2384C

MARINE ENGINE

3516 3512 3508 3508C 3508B 3516B 3516C 3512C 3512E 3512B 3176B C32 C32 MARINE 3412E 3412

MARINE AUXILIARY

C32B 3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

PIPELAYER

587R 583R 589 594H

STABILIZER MIXER

SM-350

PETROLEUM PACKAGE

TH48-E70 3508

GENERATOR SET

G3406 C9 GEN SET G3516 G3512 G3508 3516C GEN G3516B 3508C 3508B DG350 SR5 C9 3508 C27 DE350SGC C32 3516B GEN DG400 DE400GC DG500 XQP300 G3520B 3516 C18 3512 C32 GENSET 3512C 3512B XQP200 DG450 DE400SGC 3512B GENS 3516C 3516B 3516C GEN SET 3516E

RECLAIMER MIXER

RM-350

ENGINE

C32 MARINE 3512E 3508PETROL C13B 3512PETROL 3512C C32 INDUSTRIAL G3516C G3516J 3516PETROLEUM C32B INDUSTRIAL G3406 G3408 G3520J C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C175-16 3516C 3516B PR20B C175-20 3512C 3512B 3508 3512 3508C 3508B

GEN SET ENGINE

3516B G3520B 3512B G3516B 3508 G3516 G3512 3512 3508B 3516

ENGINE - MACHINE

C27 C4.4

RIPPER

11 10 9 8

OFF-HIGHWAY TRUCK

D10R

TRUCK

785 789 773G LRC 793F 69D 773E 785G 773D 773G 773F 794 AC 773G OEM 785D 773B 775G 775F 775E 775D 777C 777B 775G OEM 775G LRC 769D 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced