Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5P-5072: Retaining Ring (Snap Ring)
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5P-5072: Retaining Ring (Snap Ring)
5P-5072: Retaining Ring (Snap Ring)

Cat® Retaining Ring (Snap Ring)

Brand: Cat

Product Images
5P-5072: Retaining Ring (Snap Ring)
5P-5072: Retaining Ring (Snap Ring)
5P-5072: Retaining Ring (Snap Ring)
5P-5072: Retaining Ring (Snap Ring)
5P-5072: Retaining Ring (Snap Ring)

Cat® Retaining Ring (Snap Ring)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5072

Units of Measure

USMetric
Snap Ring Type: External Axial
Style: Spiral
Material: Steel,Carbon Steel,Alloy Mixed: Metal
Inside Diameter (mm): 85.24
Outside Diameter (mm): 97.94
Thickness (mm): 2.82
Inside Diameter (in): 3.356
Outside Diameter (in): 3.856
Thickness (in): 0.111
View More
Compatible Models for part number 5P-5072

WHEEL TRACTOR

615C 615 615C II 611

SOIL COMPACTOR

815B

LOAD HAUL DUMP

R1600 R1600G R1600H

WHEEL DOZER

814B

MOTOR GRADER

16GC

LANDFILL COMPACTOR

816B

WINCH

55

WHEEL LOADER

966D 966F 966E

TRACK SKIDDER

527 D5HTSK II

TRACK-TYPE TRACTOR

D5H DEUCE D5H XL 30/30

ARTICULATED TRUCK

D25D D35C D25C D300E D300D D350D D350C D300B D20D D250E D30C D250D D250B D30D D250E II D300E II

RIPPER

5

WHEEL SCRAPER

611 615C

BULLDOZER

5A 5P 5S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced