Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings5P-5405: 55.519mm Outer Diameter Inner Race
HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings5P-5405: 55.519mm Outer Diameter Inner Race
5P-5405: 55.519mm Outer Diameter Inner Race

Cat® 55.519mm Outer Diameter Inner Race for Roller Bearing used in Torque Converter

Brand: Cat

Product Images
5P-5405: 55.519mm Outer Diameter Inner Race
5P-5405: 55.519mm Outer Diameter Inner Race
5P-5405: 55.519mm Outer Diameter Inner Race
5P-5405: 55.519mm Outer Diameter Inner Race
5P-5405: 55.519mm Outer Diameter Inner Race

Cat® 55.519mm Outer Diameter Inner Race for Roller Bearing used in Torque Converter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5405

Units of Measure

USMetric
Outside Diameter (mm): 55.519
Inside Diameter (mm): 45.0
Height (mm): 30.16
Outside Diameter (in): 2.1857
Inside Diameter (in): 1.7716
Height (in): 1.187
Material: Alloy Steel
View More
Compatible Models for part number 5P-5405

TRACK-TYPE TRACTOR

D9R D11R D9L D11T D9N D10N D9 GC D8L D10R D10T2 D10T D11N D10 D11

RIPPER

11 10 9 8

PIPELAYER

589

BULLDOZER

8S 8U 11U 10C 9C 10S 9U 10SU 10U 9S 11SU 9SU 8A

WINCH

59N 59L 59 58 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced