Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components5P-5528: Fuel Pressure Straight Adapter
HomeHydraulicsOther Hydraulic Components5P-5528: Fuel Pressure Straight Adapter
5P-5528: Fuel Pressure Straight Adapter

Cat® 1/8" X 7/16" Fuel Pressure Straight Adapter

Brand: Cat

Product Images
5P-5528: Fuel Pressure Straight Adapter
5P-5528: Fuel Pressure Straight Adapter
5P-5528: Fuel Pressure Straight Adapter
5P-5528: Fuel Pressure Straight Adapter
5P-5528: Fuel Pressure Straight Adapter

Cat® 1/8" X 7/16" Fuel Pressure Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5528

Units of Measure

USMetric
Hex Size (in): 0.56
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Hex Size (mm): 14.29
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Length (in): 0.97
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Length (mm): 24.6
Thread: 1/8-27 NPTF, 7/16-20
Weight (kg): 0.05
Weight (lb): 0.1
Material: Carbon Steel,Alloy Steel
Material Description: Plated Steel
View More
Compatible Models for part number 5P-5528

GENERATOR

WEG SR4 SR4B

TRUCK ENGINE

C-15 C-16 3306 1673C 3406E C15

WHEEL TRACTOR-SCRAPER

627K LRC 623K LRC 621K

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

349D L 345C 345D 325D L 349D2 M325C 349D 349D2 L 345C L 345D L VG 345D L 245 245D 245B 345C MH

WHEEL TRACTOR

651E 623H 657E 621K OEM 621H 627H

HYDRAULIC CONTROL

48

TRACK LOADER

973 983B

PETROLEUM ENGINE

C13 C11

PETROLEUM GEN SET

C27

WHEEL LOADER

960F 980 982 950F 995 994 966F 966F II 972G II 936F 980L 980M 994F 994D 994K 994H 966G II 982M 950F II

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

730C2 D350C 730C D400 725 730 735

WHEELED EXCAVATOR

W345C MH

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

C32 3406E 3406C 3408B 3456 C32B 3304 3306 3412 D333C 3406 3412E 3412C C11 C13 D330C

ASPHALT SCREED

AS4252C

GAS ENGINE

G3412 G3408

TRACTOR

768C

BULLDOZER

5A 5P 5S

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD55B AD60 AD55 AD63 AE40 II AD45 AD40

SHOVEL LOGGER

345C

POWER MODULE

PM3456 PM3412

LOAD HAUL DUMP

R2900 R2900G

WINCH

55

MOTOR GRADER

18M3 16 14 18 16M 14M 16M3 14M-3

ROTARY CUTTER

RC7

TRACK-TYPE TRACTOR

D10 D8 GC D9 GC D7R SERIES D8GC D5H D9 D8 D8R D10N D10R D10T D11N D11R D11T D7R II

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-655D AP-1000E AP-555E AP-1055E AP-600D

MARINE AUXILIARY

C32

MARINE ENGINE

C18 C12 C15 D330C 3408B 3408C 3406B 3406C 3406E 3306B C30 D333C C32 3412C 3304 3412E 3306 3412D 3304B 3412 C9 3408

PIPELAYER

572R II 583R

MINING EXCAVATOR

5230B 5230 5130B

VIBRATORY COMPACTOR

CP-533D CP-533C CS-531D CS-531C CS-533C CS-533D CP-563D CP-563C CB-634 CS-583C CS-583D CB-634C CB-634D CS-573C CS-573D CS-563C CS-563D

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

345D 345C 349D L 349D2 345C L

GENERATOR SET

C9 C27 3412C C32 3304B G3412 C18 3306B 3408C 3456 3406C 3406E

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C175-16 3612 3512E 3512C

EJECTOR TRUCK

730C2 EJ 730C 730

COLD PLANER

PR-1000 PR-1000C PR-450 PR-750B

ROAD RECLAIMER

RR-250

CHALLENGER

65E 75E 85E 95E

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C 3456 3304B 3306B 3306 3304 3412 3208 3412C 3406 3408

RIPPER

5

TRUCK

785C 772 770 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced