Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5625: M-SEAL STK
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5625: M-SEAL STK
5P-5625: M-SEAL STK
Please contact your dealer before purchasing.

Seal

Brand: Cat

Custom Length
Product Images
5P-5625: M-SEAL STK
5P-5625: M-SEAL STK
5P-5625: M-SEAL STK
5P-5625: M-SEAL STK
5P-5625: M-SEAL STK
Please contact your dealer before purchasing.

Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5625

Units of Measure

USMetric
Overall Height (in): 359.05
Overall Width (mm): 10,210.0
Overall Height (mm): 9,120.0
Design Type: U-Shaped Edge
View More
Compatible Models for part number 5P-5625

WHEEL TRACTOR

623B 651E 621B 657E 633D 621 639D 627B 631D 631E 637D 637E

SOIL COMPACTOR

825B 815

OFF HIGHWAY TRUCK

777E 793D 777 789D 773 785D 773GC 793

WHEEL DOZER

834 824B 834B 814

LANDFILL COMPACTOR

816 826B

WHEEL LOADER

980 988 992 920 988B 980B 992B 992C 930 966C 950

TRACK-TYPE TRACTOR

D8K D10 D6C D6D

WHEEL SKIDDER

535C 525C

RIPPER

10

WHEEL SCRAPER

621B

QUARRY TRUCK

771D 771C 777E 775D 775B 773E

TRUCK

785 789 793 775E 775D 793D 793B 793C 789C 789D 777C 777B 789B 777D 69D 769 773E 773D 773 769B 769D 769C 785C 785D 773B 785B

FRONT SHOVEL

235C

TRACTOR

772 776D 776C 776B 772B 784C 784B 768C 768B

EXCAVATOR

229 225 215B 231D 215C 215D 235 225B 225D 219 215 219D 235B 235C 235D 245 229D 245D 245B

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced