Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5927: 9.52mm Thickness Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5927: 9.52mm Thickness Bulk Seal
5P-5927: 9.52mm Thickness Bulk Seal
Please contact your dealer before purchasing.

Cat® 9.52mm Width Square Rubber Bulk Seal with Adhesive Back

Brand: Cat

Custom Length
Product Images
5P-5927: 9.52mm Thickness Bulk Seal
5P-5927: 9.52mm Thickness Bulk Seal
5P-5927: 9.52mm Thickness Bulk Seal
5P-5927: 9.52mm Thickness Bulk Seal
5P-5927: 9.52mm Thickness Bulk Seal
Please contact your dealer before purchasing.

Cat® 9.52mm Width Square Rubber Bulk Seal with Adhesive Back

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5927

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 374.8
Adhesive: Yes
Cross Section Thickness (in): 374.8
Cross Section Width (mm): 9,520.0
Material: CR - Chloroprene Expanded Rubber,CR - Chloroprene Expanded Rubber
Cross Section Thickness (mm): 9,520.0
View More
Compatible Models for part number 5P-5927

INTEGRATED TOOLCARRIER

IT62H IT14G2 IT28 IT18 IT38H IT38G IT14G IT28G IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

OFF HIGHWAY TRUCK

777G 772 770

MOTOR GRADER

120H 16 14 18 120M 135H 120M 2 140M 140H 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 14L 150 14M 160M 3 AWD 140 12H 12M 14M3 160H 160M 140M 3 AWD 16M3 14M-3

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D3G D4G D5G D7E D7E LGP

MINI HYD EXCAVATOR

305.5E2 302.5 307D 303.5E2 CR 304E2 305E2 304E2 CR 305.5E2 CR 304.5E2 305E2 CR 303.5E2

EXCAVATOR

311D LRR 349D L 336D 324D 312D 320D3 GC 315D L 320D2 320D3 336D2 L 326D L 323D 330D2 323D LN 345D 320D2 GC 320D LRR 336D L 312D2 L 349D 324D L 313D 312D2 312D L 318D2 L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 330D2 L 323D2 326D2 L 345D L 313F GC 320D 320D LN 340D2 L 312F GC 313D2 GC 320D L 319D LN 320D GC 326D2 349D2 319D L 323D2 L 336D2 318D L 313D2-GC 313D2 320D FM 313D2 LGP 312D2 GC 328D LCR 329D L 349D2 L 319D 340D L 311F LRR 329D 318D2 313F LGC 329D2 L 320D2 L 329D2

VIBRATORY COMPACTOR

CB10 CS-56 CS-54 CS-44B CS-56B CS-68B CB7 CP-533D CP-533E CS-44 CD-44B CS-433E CS-663E CS-54B CS-66B CS-78B CS-531D CS-79B CP-663E CP-433E CS-423E CP12 CS-64B CS-76B CS-533D CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CP-563D CB46B CS-64 CP-64 CB-54B CB-66B CP-54 CP-56 CP-44 CB-64B CB-536D CS12 CS14 CP-76 CP-74 CD-54B CS78B CS54B CS7 CP-54B CP7 CS68B CS56B CB-44B CS44B CB-68B CS79B CP-56B CP-68B CP-44B CP-573E CP54B CP-74B CS-583E CS-583D CP76B CS74B CS-573D CS-573E CS-683E CS-563D CS-563E CP68B CP44B CP56B

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 330D2 340D2 L 336D L 349D2 323D L

MULTI TERRAIN LOADER

287C2 277B 277C 277C2 267B 257B3 257B 247B 267 257 287 277 297C 247 247B3 287C 287B

COMPACT TRACK LOADER

289C 279C2 299D 299C 289C2 279C 259B3 299D XHP

WHEEL TRACTOR

631K 621K OEM 651 623H 621H 627H 637K

GENERATOR SET

3508 3512 3512B

TRACK LOADER

963 973 983 943 953 963B 955L

SOIL COMPACTOR

CP44B CP68B CP56B CS64B CS76B CS74B CP7 CP74B CP11 CP12 CP14 CP16 CP17 CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS66B CS78B CS54B

BACKHOE LOADER

420F2 432F2 430F2 442E 430E 430F 450E 450F 420XE 427F2 414E 426B 438B 416F2 415 416 428F2 426 428 424 420 436B 446B 422F 434E 422E 434F 432E 444F 420E 432F 444E 415F2 420F 438 434 436 430 432 444F2 426 F2 444 446 440 450 422F2 416E 428F 416F 428E 428B 416B 434F2

WHEEL LOADER

960F 972G 972H 950G 962H 962G 986H 950H G936 966H 966G 930G 930H 936E 924H 924G 962G II 938G 926E 938F 938H 928H 928G 950G II 928HZ 916 980G II 926 936 966F II 924GZ 924HZ 972G II 938G II 980H 980G 970F 966G II 950F II

COMPACT WHEEL LOADER

920K 910G 910K 910M 914G2 914 910 908 906 920 914K 914M 914G 918M

ENGINE - MACHINE

C32

CHALLENGER

55 35 45

ARTICULATED TRUCK

D20D D30D D250D D25D D350E D350D D300D D400E D400D D40D

RIPPER

953 943

WHEELED EXCAVATOR

M320 M317 M317D2 M315D2 M320D2

SKID STEER LOADER

242B3 226B 216B 252B3 262C2 272D XHP 226B3 236 232 236B3 272C 272D 248 246 242 262 252 262B 262C 252B 268B 216 256C 242B 228 226 246B 246C 232B 248B 236B 216B3

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

INDUSTRIAL ENGINE

C4.4

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

637K

TRUCK

773G LRC 775G 775F 772G OEM 789B 777G 777F 775G OEM 770G OEM 785 789 793 770G 793B 793C 772G 773G 773F 773G OEM 785B 775G LRC

TRACTOR

784B

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced