Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5929: 9.52mm Thick Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5929: 9.52mm Thick Bulk Seal
5P-5929: 9.52mm Thick Bulk Seal
Please contact your dealer before purchasing.

Seal

Brand: Cat

Custom Length
Product Images
5P-5929: 9.52mm Thick Bulk Seal
5P-5929: 9.52mm Thick Bulk Seal
Please contact your dealer before purchasing.

Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5929

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 2,000.0
Cross Section Thickness (in): 374.8
Adhesive: No
Cross Section Width (mm): 50,800.0
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Cross Section Thickness (mm): 9,520.0
View More
Compatible Models for part number 5P-5929

TRACK-TYPE TRACTOR

D6H XL D6H XR D7H D5H XL D4H D8L D8N D10 D5H D9L D6C D4H III D6H D4H XL

GENERATOR SET

G3412

RIPPER

D5 953B 963 953 10 7 6 5 4 9 8 943

PIPELAYER

572R

TRACK LOADER

953B 953C 963 973 943 963B 963C 953

BULLDOZER

4S 4P 8S 8U 10C 5A 9C 9U 5P 5S 9S 7SU 6A 6S 7A 10S 7S 7U 6SU 10U 8SU 8A

BROOM-PICKUP

BP24

WINCH

54H 57H 57 56 55 59 58 56H

WHEEL LOADER

992B 992

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced