Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5933: 15.88mm Thick Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5933: 15.88mm Thick Bulk Seal
5P-5933: 15.88mm Thick Bulk Seal
Please contact your dealer before purchasing.

Cat® 15.88mm Thick Rubber Bulk Seal with Adhesive Backing provides a watertight and airtight seal between components

Brand: Cat

Custom Length
Product Images
5P-5933: 15.88mm Thick Bulk Seal
5P-5933: 15.88mm Thick Bulk Seal
5P-5933: 15.88mm Thick Bulk Seal
5P-5933: 15.88mm Thick Bulk Seal
5P-5933: 15.88mm Thick Bulk Seal
Please contact your dealer before purchasing.

Cat® 15.88mm Thick Rubber Bulk Seal with Adhesive Backing provides a watertight and airtight seal between components

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5933

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 1,500.0
Cross Section Thickness (in): 625.2
Adhesive: Yes
Cross Section Width (mm): 38,100.0
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Cross Section Thickness (mm): 15,880.0
View More
Compatible Models for part number 5P-5933

TRACK-TYPE TRACTOR

D6T D10T2 D10T D6 XE D6C D3 D6XE D6

RIPPER

953 963 943

TRACK LOADER

943 963 931 953 973

EXCAVATOR

225

BULLDOZER

814S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced