Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5954: M-SEAL STK
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
5P-5954: M-SEAL STK
5P-5954: M-SEAL STK
Please contact your dealer before purchasing.

Seal

Brand: Cat

Custom Length
fallback-image
5P-5954: M-SEAL STK
Please contact your dealer before purchasing.

Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-5954
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-5954

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 1,250.0
Adhesive: No
Cross Section Thickness (in): 1,250.0
Cross Section Width (mm): 31,750.0
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Cross Section Thickness (mm): 31,750.0
View More
Compatible Models for part number 5P-5954

TRACK-TYPE TRACTOR

D9L D8L D6D

WHEEL TRACTOR

631D 631E 633D 639D 627B 621B 637D 623B 637E

RIPPER

9 8

EXCAVATOR

225

BULLDOZER

9U 8S 8U 9S 9C 8A

WINCH

59 58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert