Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveOther Final Drive Components5P-6724: Bearing-Needle Roller
HomeDrivetrainFinal DriveOther Final Drive Components5P-6724: Bearing-Needle Roller
5P-6724: Bearing-Needle Roller

Cat® Drawn Cup Needle Roller Bearing (With Cage)(Inch)

Brand: Cat

Product Images
5P-6724: Bearing-Needle Roller
5P-6724: Bearing-Needle Roller
5P-6724: Bearing-Needle Roller
5P-6724: Bearing-Needle Roller
5P-6724: Bearing-Needle Roller

Cat® Drawn Cup Needle Roller Bearing (With Cage)(Inch)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6724

Units of Measure

USMetric
Outside Diameter (mm): 20.638
Inside Diameter (mm): 15.875
Height (mm): 15.88
Outside Diameter (in): 0.8125
Inside Diameter (in): 0.625
Height (in): 1.0
Material: Alloy Steel
View More
Compatible Models for part number 5P-6724

WHEEL SKIDDER

535B 525 515 525B 545

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

PIPELAYER

583R 578 589

SOIL COMPACTOR

825G II 825H 825G 815F II 815F

WHEEL DOZER

814F II 844 834G 854G 834H 814F 854K 824G II 824H 824G 844H

LANDFILL COMPACTOR

816F II 836H 836G 826G 826H 816F 826G II

WHEEL LOADER

972G II 966F II 993K 980G II 988G 988H 988F 992D 960F 972G 962G II 992C 972H 980H 980G 992G 992K 966 GC 988F II 950GC 950G II 966F 990 II 966H 966G 994F 950G 962H 950F 962G 986H 950H 970F 994H 966G II 990H 950 GC 990 993 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced