Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5P-6780: Rotating Shaft Lip Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5P-6780: Rotating Shaft Lip Type Seal
5P-6780: Rotating Shaft Lip Type Seal

Rotating Shaft Lip Type Seal

Brand: Cat

Product Images
5P-6780: Rotating Shaft Lip Type Seal
5P-6780: Rotating Shaft Lip Type Seal
5P-6780: Rotating Shaft Lip Type Seal
5P-6780: Rotating Shaft Lip Type Seal
5P-6780: Rotating Shaft Lip Type Seal

Rotating Shaft Lip Type Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6780

Units of Measure

USMetric
Outside Diameter (in): 1.379
Outside Diameter (mm): 35.03
Primary Sealing Material: NBR
Seal Type: Lip Type
Shaft Diameter (in): 0.737
Shaft Diameter (mm): 18.72
Width (in): 0.344
Width (mm): 8.74
Material: Nitrile / NBR / HNBR / XNBR Rubber,Plastic Plastic
View More
Compatible Models for part number 5P-6780

WHEEL TRACTOR

627 627B 621B 637D 623B 631D 621 633D 623

MOTOR GRADER

140B 120B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced