Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps5P-6864: 45.00mm Internal Diameter Steel Clip
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps5P-6864: 45.00mm Internal Diameter Steel Clip
5P-6864: 45.00mm Internal Diameter Steel Clip

Cat® Tube Clamp (Slotted Half, Single Tube)

Brand: Cat

Product Images
5P-6864: 45.00mm Internal Diameter Steel Clip
5P-6864: 45.00mm Internal Diameter Steel Clip
5P-6864: 45.00mm Internal Diameter Steel Clip
5P-6864: 45.00mm Internal Diameter Steel Clip
5P-6864: 45.00mm Internal Diameter Steel Clip

Cat® Tube Clamp (Slotted Half, Single Tube)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6864

Units of Measure

USMetric
Type: Tube
Material: Steel,Carbon Steel,Alloy Zinc
Tube Diameter (mm): 45.0
Length (mm): 46.0
Width (mm): 38.1
Fits Bolt Sizes (mm): M10
Tube Diameter (in): 1.772
Length (in): 1.811
Width (in): 1.5
Fits Bolt Sizes (in): 3/8-16
View More
Compatible Models for part number 5P-6864

UNDERGROUND ART TRUCK

AD45

WHEEL TRACTOR

623G 623E 623F 621E 621F 621G 627G 627E 627F 637K

WHEEL TRACTOR-SCRAPER

637 637K

TRACK LOADER

973C 963C 953C 943 953

BACKHOE LOADER

446D 446B

EJECTOR TRUCK

740

OFF HIGHWAY TRUCK

798 AC 796 AC 785D 794 AC 798

WINCH

57H 56 55 59 56H

WHEEL LOADER

950GC 980 982 950K 962K 950 GC 980L 980M 994D 982M

TRACK SKIDDER

527 D5HTSK II

TRACK-TYPE TRACTOR

D7R D7H D8 D8T D10 D9T D9L D5H XL D10N D4H D5H D7R II D6M D6H

CHALLENGER

65C 65E 65D 70C 75D 75C 75E 85C 85E 85D 95E

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

RIPPER

7 6 5 9 953 10 943

WHEEL SCRAPER

623E 637K 637E 621E

QUARRY TRUCK

771D

TRUCK

785 789 793 793B 789C 789B 794 AC 769D 785C 785D 785B

TRACTOR

784C 784B

BULLDOZER

10C 5A 5P 5S 7SU 6A 6S 7A 10S 7S 7U 6SU 10U 7S LGP 9C 9U 9S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced