Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits5P-7456: 209.55mm Shaft Rubber Lip Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits5P-7456: 209.55mm Shaft Rubber Lip Type Seal
5P-7456: 209.55mm Shaft Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 235.20mm Bore Diameter Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Product Images
5P-7456: 209.55mm Shaft Rubber Lip Type Seal
5P-7456: 209.55mm Shaft Rubber Lip Type Seal
5P-7456: 209.55mm Shaft Rubber Lip Type Seal
5P-7456: 209.55mm Shaft Rubber Lip Type Seal
5P-7456: 209.55mm Shaft Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 235.20mm Bore Diameter Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-7456

Units of Measure

USMetric
Material Description: NBR
Shaft Diameter (mm): 209.55
Bore Diameter (mm): 235.2
Width (mm): 12.7
Shaft Diameter (in): 8.25
Bore Diameter (in): 9.259
Width (in): 0.5
Material: Nitrile / NBR / HNBR / XNBR Rubber,Plastic Plastic,Carbon Steel
View More
Compatible Models for part number 5P-7456

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D D6H II D6H D5B

RIPPER

977 6 5

HYDRAULIC CONTROL

153 163

SOIL COMPACTOR

815F II 815K 815 815F

LOAD HAUL DUMP

R1600 R1600G R1600H

BULLDOZER

6S 6 5A 5S 6SU 6A

WHEEL DOZER

814 814F II 814K 814F

WINCH

56 55 56H

LANDFILL COMPACTOR

816F II 816K 816 816F

WHEEL LOADER

814K 966F II 966F 970F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced