Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs5P-7684: 1 7/8-12 Thread Hex-Drive Plug
HomeHoses & TubesCaps & PlugsPlugs5P-7684: 1 7/8-12 Thread Hex-Drive Plug
5P-7684: 1 7/8-12 Thread Hex-Drive Plug

Threaded plug with O-ring Sealing

Brand: Cat

Product Images
5P-7684: 1 7/8-12 Thread Hex-Drive Plug
5P-7684: 1 7/8-12 Thread Hex-Drive Plug

Threaded plug with O-ring Sealing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-7684
Material Description: Plated Steel
Material: Alloy Steel,Alloy Zinc,Carbon Steel
O-ring Seal: 6K-6307
Thread Size (in - TPI) (in): 1 7/8 - 12
View More
Compatible Models for part number 5P-7684

TRUCK ENGINE

3406E 3406C 3406B

INTEGRATED TOOLCARRIER

IT18F IT24F IT28G

TRACK SKIDDER

D5HTSK II 527 517

ROTARY DRILL

MD6250

EXCAVATOR

345B II 349F LXE 349D L 374F L 349E L 225D 349E L VG 352F XE VG 345C 345D 349F L 349D2 352F-VG 374D L 229D 349D 330D L 349E 349F 352F 229 225 330D MH 349D2 L 374F 345C L 345D L VG 345D L 345B II MH 330C 345C MH

WHEEL TRACTOR

633E II 651B 651E 621 631D 631E 631G 623B 621B 657E 621F 633D 657G 621G 639D 627B 627G 627F 637G 637D 637E

ROTARY MIXER

RM800

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

983B 973C

PETROLEUM ENGINE

3412E

SOIL COMPACTOR

825 825H 825K 825G II

WHEEL DOZER

844 834B 854 824H 824K 824 854G 854K 824G II

LANDFILL COMPACTOR

836 826 826G II 826H 826K

WHEEL LOADER

928H 928G 988F II 972 XE 966 XE 966XE 980 928HZ 962H 950H 995 990 980G II 988B 988F 930G 930H 924GZ 966K XE 924HZ 990K 972M XE 966M XE 924F 924H 924G 992D 992C 980H 980L 980K 972XE 990 II 994K 994H

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

740B D400D D40D 740 735B 735 OEM 735

ENGINE - INDUSTRIAL

3406B 3406C

PNEUMATIC COMPACTOR

PS-360B PF-290B

INDUSTRIAL ENGINE

3406E 3406C 3408E 3512E 3406 3412E

QUARRY TRUCK

775D 775B 773E 771D 771C

WHEEL SCRAPER

651E 621B 657E

TRACTOR

772B

GAS ENGINE

G3406

BULLDOZER

6SU 11SU 5P 5S 6A 6S 11U

UNDERGROUND ART TRUCK

AE40 AD55B AD60 AD55 AD63 AE40 II AD45 AD40

LOAD HAUL DUMP

R3000H

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

773 789 789G

MOTOR GRADER

24H

WINCH

56H 56

HYDRAULIC SHOVEL

6020B

TRACK-TYPE TRACTOR

D6H XL D6H II D10 30/30 D4H D5H D6H D7E D8L D10T2 D9R D9L D9N DEUCE D10N D10R D11N D11R D11T

ASPHALT PAVER

BG-2455C AP-1000B AP-1050B BG-260C AP-1055B BG-245C

MARINE ENGINE

3516E 3512E C30 C32 C32 MARINE 3412E

PIPELAYER

PL83 PL87

MINING EXCAVATOR

5110B

SHEAR-DEMOLITION/SCRAP

S130

VIBRATORY COMPACTOR

CS-44 CS-433E CP-433E CS-423E CP-44

MOBILE HYD POWER UNIT

349E L HVG 336F 352FMHPU 345C 345C L

GENERATOR SET

G3516 G3512 C175-16GENSET C175-16 3512

ENGINE

3516E

LOCOMOTIVE ENGINE

C175-16

EJECTOR TRUCK

740B 740

COLD PLANER

PM-565 PM-565B

ROAD RECLAIMER

RM800 RR-250 RR-250B RM600

CHALLENGER

MTC735 MTC745 MTC755 MT700 MTC765

GEN SET ENGINE

3406C 3406B

TRANSMISSION

TR53

RIPPER

D5 11 6 5

TRUCK

797 69D 773E 773D 797F 797B 773B 775E 775D 769D 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced