Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-8167: 3/8''-16 x 5/8'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-8167: 3/8''-16 x 5/8'' Hex Head Bolt
5P-8167: 3/8''-16 x 5/8'' Hex Head Bolt

Inch

Brand: Cat

Product Images
5P-8167: 3/8''-16 x 5/8'' Hex Head Bolt
5P-8167: 3/8''-16 x 5/8'' Hex Head Bolt
5P-8167: 3/8''-16 x 5/8'' Hex Head Bolt
5P-8167: 3/8''-16 x 5/8'' Hex Head Bolt
5P-8167: 3/8''-16 x 5/8'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-8167

Units of Measure

USMetric
Bolt Length (in): 0.625
Bolt Length (mm): 15.88
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.094
Grip Length (mm): 2.38
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 5P-8167

GENERATOR

SR4B SR4BHV WEG SR4 SR5

TRUCK ENGINE

C-15 C-16 C15

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT38H IT38G IT14G IT14B IT38F IT62G IT24F IT28G IT28B IT62G II IT18B IT38G II

WHEEL TRACTOR-SCRAPER

657

POWER PACK

C18

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535B 528B 525B 525 518 515 528 545 530B 508

ROTARY DRILL

MD6250

WATER FORDING TRACTOR

D7R II

EXCAVATOR

215B 215C 215D 375-A L 219D 350 L 231D 235B 235C 235D 350-A 225B 225D 350-A L 229D 245D 245B 229 225 235 219 215 375-A 245

SHOVEL

6040

WHEEL TRACTOR

623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627B 627G 627E 627F 633E II 651E 615C II 631E 631G 613C II 611 657E 657G 639D 615C 637G 613C 637E

ROTARY MIXER

RM800

HYDRAULIC CONTROL

143 141 140 48

TRACK LOADER

935C 935B 973C 953B 953C 931B 931C 963 973 939 933 943 953 963B 963C 931C II 935C II

PETROLEUM ENGINE

C-15 C13 C11 C27 2016 C32 C280-12 3512E 3512C 3512B

SOIL COMPACTOR

815B 815F 825G 825C 815F II 825G II

BACKHOE LOADER

438B 416 426 428 436B 438 436 446 416B 426B 446B 428B

WHEEL DOZER

854G 834G 834B 814B 814F 844 824G 824C 814F II 824G II

LANDFILL COMPACTOR

836 826G II 816F II 826C 826G 836G 816B 816F

PETROLEUM GEN SET

C27 C15 C18 C32

GRAPPLE

518 120C 125C

COMPACT WHEEL LOADER

910 910F 910E 910K 910M 914K 914G

TELEHANDLER

TL1055C TL943C TL642C TL1255C

WHEEL LOADER

960F 962G G926 G910 988B 988G 988F G916 966D 966F 966E G936 966G 924F 924G 926E 928G 988F II 950G II 994 990 916 920 980G II 926 930 936 950B/950E 924GZ 938G II 992D 992C 992G 994D 970F 966G II 972G 950B 950E 950G 950F 936E 936F 962G II 938G 938F 938H 990 II 980F II 966F II 972G II 980C 980F 980H 980G 950F II

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

D30D D250E D250D D400E II D300E II D400E D400D 725 740 735B 730 735 OEM 735 D20D D250E II D25D D350E D350D D350E II D300E D300D 740B D40D

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3304 3306 C-12 C-15 C-10 3306B 3412E C32 C27 C18 C7.1 3176C 3406 3406C 3408B 3408C 3512E 3512C D333C 3196 C15 D330C

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

ASPHALT SCREED

8-16B AS2252C 10-20WB AS2251 10 FT 8 FT 10B 10-20B AS2302 AS2301

WHEEL SCRAPER

621E 621F 623G 623F 623E 627G 627F 627E 651E 631E 657G 657E 613C 637E 637G 613C II

LOGGER

227

TRACTOR

784C 784B 768C 772B 776D 776C 776B

GAS ENGINE

G3304 G3306 G3512H G3608 G3412 G3408C G3516J G3516E G3408 G3516C G3516B G3306B G3304B G3520B G3520J G3508J G3508B

BULLDOZER

834U 834S 6 8SU D5C PAT 10SU 6SU D5C PATLGP 11U 10U 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

PUMPER

SPF343 SCT673 SPF343C SPT343 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD60 AD63 AD30 AD45 AD40

POWER MODULE

XQC1200 3516C XQC1600 PM3456 PMG3516 XQ2280 PP3516 C32 PM3508 PM3516 PM3512

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE

OFF HIGHWAY TRUCK

777E 796 AC 794 AC 773GC 798 AC 785D 789D 773 798

WINCH

53 57 56 55 54 59 58 518 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 130G 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 24H 160K 160H 160G 16H NA 12H ES 14H NA 120H 120G 120K 120 GC 163H 140K 140H 140G 143H 140 GC 163H NA 120H NA 160H ES 160 16H 16G 140 16GC 14H 14G 12H 12G 12K 120 160H NA 120K 2

ROTARY CUTTER

RC7

BACKHOE

D3 931

HYDRAULIC SHOVEL

6040 6060

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D5R LGP D6R II D3C III D3B D3C D4B D4H D4C D4E D5C D5M D5N D5H D5E D6E SR D6D D6R D6T D6M D6N D6E D6G D6H D6G SR D4E SR D7R XR D6T LGP D4C III D6T XW D6T XL D5C III D5R XL D7R D7G D7H D8R D8L D8N D9R D9L D9N D9H D6G2 XL D6D SR D6R III D6H II D9 GC D4H III D7R SERIES D6F SR D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D5H XL D7G2 D10T2 D8R II D4H XL D4C II D7R II

ASPHALT PAVER

AP1055 AP655 BG-240C BG555E AP-900B PE636 AP400 BG-260D BG-260C AP600 AP500F AP655F BG1000E AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-230 AP-200B BG600D BG-2255C BG-230D AP455 AP-800 AP500 AP-1050B AP-800D AP-800C AP-800B AP555F AP-600D AP655F L AP600F AP-655C AP-655D AP-650B AP-1050 BG1055E AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 BG-225C AP555 BG655D BG-245C BG500E AP1000

MARINE AUXILIARY

3516C 3512B C32 C32B

MARINE ENGINE

3196 3176C 3176B C32 MARINE 3304 3306 C7 C-12 C18 C12 C15 3408B 3408C 3406B 3406C 3406E 3516C 3516E 3512E C280-16 C280-12 3208 C32 3412 3408 3306B 3412C 3412D 3304B C280-6 C280-8

PIPELAYER

587T 587R 578 561H PL87 583R 572R 589

FRONT SHOVEL

235C 5080

VIBRATORY COMPACTOR

CS-653 CS-643 CB-434 CP-643 CP-653 CS-573 CS-583 CS-563 CS-533 CP-563 CP-533

PETROLEUM PACKAGE

TH48-E70 CX31-C15I C18

RIPPER SCARIFIER

140G 12G 16G 130G

SOIL FINISHER

TL4 45 TL4 42 TL4 31 TL4 36 TL4 24 TL4 27

GENERATOR SET

G3520 G3516 G3512 3508 3412C 3304B G3306 DE605GC 3516 3512 DE660GC XQP20 DE600SGC 3516C GEN G3516C G3516E G3516H 3508B 3516B GEN 3306B G3512E G3512H G3512K G3406 G3412 3412 DE715GC C18 C15 3456 C9.3 DG125 DG100 C175-16GENSET C27 C32 C175-20 DE500SGC C175-16 G3520C G3520E G3520H G3520K 3512C 3512B 3408C 3406C 3406E 3516C 3516B 3516E

RECLAIMER MIXER

RM800

ENGINE

C32 MARINE G3412 3512E G3516J G3516H 3516E G3520 G3520J G3520H

LOCOMOTIVE ENGINE

PR20B C32 C27

EJECTOR TRUCK

D400E II 740B 740 730

COLD PLANER

PR-750B PM-565B PR-1000 PR-450C PM-201 PR-1000C PR-450 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RM600 RR-250

ENGINE - MACHINE

3516C 3408 3208

CHALLENGER

55 65 75 75D 75C 75E 35 95E 45 70C MT865 MT855 65C 65B 65E 65D MT845 MT835 85C 85E 85D MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406B 3408B 3408C G3412C 3456 3208 3408 3304B 3306B G3520 3116 3114 3306 3304 3508 C280-16 3516

RIPPER

953B D5 977 963 953 943 11 10 3 7 6 5 4 9 8

BOOM

120C

WHEEL FELLER BUNCHER

553C 2470C

TRUCK

775E 775D 777C 777B 777D 777F 785 789 793 797 793D 793B 793C 773E 773D 797B 773B 772 770 794 AC 789C 789D 789B 769D 769C 69D 785C 785D 785B MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced